English
English
français (Canada)
Go

VP3439D

.57/.75HP, 3000RPM, DC, D80D, 3420P, TEFC, F2

Product Information Packet PDF

Ship Weight 37.000 LB
UPC 781568154823

Specs

Armature Voltage 180 V
Base Speed 3000 rpm
Enclosure TEFC
Frame D80D
Frame Material Steel
Output Power 0.750 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 3.6 a
Armature Inertia 7.804 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement B35
Overall Length 14.35 IN
Product Family BISSIC
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.748 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC
Haz Area Division Not Applicable

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VP3439D
SPEC. 34-6483-5699
KW/HP .56/.75 TE I.P. 54
RPM 3000 1/MIN KG17 IC411 TE
IEC FRAME D80D TYPE 3420P
ARM V 180 ARM A 3.6
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6206 BRG/ODE 6203
BRUSHES 2/BP5000AW14
BLANK
SER.
BLANK IEC60034-1;-5
APRV-CE APRV-CSA APRV-UL
NP1049L

Performance

Performance at 180 Arm V, 0.56 KW

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 2.1453 ohms
Series Winding Resistance
Armature Inductance 16.1557 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 7.804 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.4 1.6 2.3 3 3.6 4.3 0
RPM 3028 2961 2919 2879 2859 2827 0
Torque 0 0.559 0.859 1.117 1.396 1.697 0

Performance Curves

Parts

Part Number Description Quantity
BP5000AW14SP CARBON BRUSH - 33P, 180 VOLTS 1.000 EA
BP5201A11SP BRUSH HOLDER ASSY W/BP4511A01, BP3000A01 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH5002A01SP FAN COVER ASSY W/SHAFT COVER 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
TK3400 TACHO MOUNTING KIT FOR TK3400 612.00 USD
TK3400-HPU HPU10 MOUNTING KIT 34P/35P TEFC