Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VP3416-14
.25/.33HP, 1750RPM, DC, D71C, 3413P, TEFC, F2
Product Information Packet PDF
| Ship Weight | 31.000 LB |
|---|---|
| UPC | 781568154779 |
Specs
Armature Voltage
180 V
Base Speed
1750 rpm
Enclosure
TEFC
Frame
D71C
Frame Material
Steel
Output Power
0.330 HP
Haz Area Class and Group
None
Agency Approvals
CE
CSA
UKCA
UR
WEEE
CSA
UKCA
UR
WEEE
Ambient Temperature
40 °C
Armature Current
1.7 a
Armature Inertia
5.073 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Frame Prefix
D
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 14 AWG
Mounting Arrangement
B34
Overall Length
12.27 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Service Factor
1.00
Shaft Diameter
0.551 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
IEC
Haz Area Division
Not Applicable
Nameplate
| CAT.NO. | VP3416-14 | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 34-6242-4397 | ||||||||||||||||||||||||||||||
| KW/HP | .25/.33 TE | I.P. | 54 | ||||||||||||||||||||||||||||
| RPM | 1750 TE 1/MIN IC411 14KG | ||||||||||||||||||||||||||||||
| IEC FRAME | D71C | TYPE | 3413P | ||||||||||||||||||||||||||||
| ARM V | 180 | ARM A | 1.7 | ||||||||||||||||||||||||||||
| FLD V | FLD A | ||||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40 | ||||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | 1.5 | ||||||||||||||||||||||||||||
| BRG/DE | 6203 | BRG/ODE | 6203 | ||||||||||||||||||||||||||||
| BRUSHES | 2/BP5000AW14 | ||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||
| SER. | |||||||||||||||||||||||||||||||
| BLANK | IEC60034-1;-5 | ||||||||||||||||||||||||||||||
| APRV-CE | APRV-CSA | APRV-UL | |||||||||||||||||||||||||||||
| NP1049L | |||||||||||||||||||||||||||||||
Performance
Performance at 180 Arm V, 0.33 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
7.81 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.29 | 0.57 | 0.81 | 1.09 | 1.42 | 1.73 | 2.06 |
| RPM | 2046 | 2020 | 1997 | 1958 | 1913 | 1863 | 1828 |
| Torque | 0 | 0.1875 | 0.375 | 0.5625 | 0.75 | 0.9375 | 1.125 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| BP5000AW14SP | CARBON BRUSH - 33P, 180 VOLTS | 1.000 EA |
| BP5201A11SP | BRUSH HOLDER ASSY W/BP4511A01, BP3000A01 | 1.000 EA |
| 34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| 34FH5002A01SP | FAN COVER ASSY W/SHAFT COVER | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| TK3400 | TACHO MOUNTING KIT FOR TK3400 | 612.00 USD |
| TK3400-HPU | HPU10 MOUNTING KIT 34P/35P TEFC |
