English
English
français (Canada)
Go

VL3503CNF

.5HP/3450RPM/1PH/TEFC/NEMA 56C

Product Information Packet PDF

Ship Weight 24.000 LB
UPC 781568370469

Specs

Catalog Number VL3503CNF
Enclosure TEFC
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Induction Run
Output @ Frequency .500 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 7.400 A @ 115.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 57.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 7.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Cord And Plug
Motor Lead Quantity/Wire Size 2 @ 16 AWG, A PH
Motor Type 3416L
Mounting Arrangement F1
Number of Poles 2
Overall Length 11.38 IN
Power Factor 71
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible: Connected OPP STD
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VL3503CNF
SPEC. 34G200-3906G1
HP .5
VOLTS 115
AMP 7.4
RPM 3450
FRAME 56C HZ 60 PH 1
SER.F. 1.25 CODE K DES N CLASS B
NEMA-NOM-EFF 57 PF 71
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL TEFC SN
SFA 8.8
NP1256L

Performance

Performance at 115 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.18 Ohms A Ph / 3.76 Ohms B Ph
Temp. Rise @ Rated Load 78° C
Temp. Rise @ S.F. Load 92° C
Start Configuration DOL
Break-Down Torque 2 LB-FT
Pull-Up Torque 1.6 LB-FT
Locked-Rotor Torque 3 LB-FT
Starting Current 39 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 26.0 39.0 49.0 61.0 69.0 74.0 78.0 74.0
Efficiency 0.0 38.3 49.7 57.4 60.7 60.9 59.8 60.9
Speed (RPM) 3,580 3,530 3,490 3,450 3,420 3,380 3,340 3,380
Line Amps 5.90 6.00 6.40 7.00 7.80 8.80 9.90 8.80

Performance Curves

Parts

Part Number Description Quantity
EC1270A02SP ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. 1.000 EA
34EP3102A01SP FR ENDPLATE, MACH 1.000 EA
34CB4800SP CAPACITOR COVER, STAMPED PRIMED 1.000 EA
34EP3300A24SP PU ENDPLATE, MACH 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA