Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VECP83587T-4
2HP, 1755RPM, 3PH, 60HZ, 145TC, 0526M, TEFC, W6
Product Information Packet PDF
| Ship Weight | 79.000 LB |
|---|---|
| UPC | 781568502679 |
Specs
Catalog Number
VECP83587T-4
Enclosure
TEFC
Frame
145TC
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
2.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
CCSA US
CSA EEV
NEMA PREMIUM
NEMA_PREMIUM
UR
CSA EEV
NEMA PREMIUM
NEMA_PREMIUM
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
1.5
Current @ Voltage
2.800 A @ 460.0 V
Design Code
B
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Ring Terminals
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
0526M
Mounting Arrangement
W6
Number of Poles
4
Overall Length
14.56 IN
Power Factor
74
Product Family
Chem Process S/P 32-8 IEEE 841
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1755 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T4
Nameplate
| CAT.NO. | VECP83587T-4 | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 05F161X549G1 | ||||||||||||||||||||||
| HP | 2 TE | IP | 56 | ||||||||||||||||||||
| VOLTS | 460 | ||||||||||||||||||||||
| AMPS | 2.8 | ||||||||||||||||||||||
| R.P.M. | 1755 | ||||||||||||||||||||||
| FRAME | 145TC | HZ | 60 | PH | 3 | ||||||||||||||||||
| SER.F. | 1.15 | CODE | L | DES. | B | CLASS | F | ||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||
| SN | |||||||||||||||||||||||
| DE | 6205 | ODE | 6205 | ||||||||||||||||||||
| NEMA NOM. EFF. | 86.5 | P.F. | 74 | ||||||||||||||||||||
| GUAR. MIN. EFF. | 84 | CC | 010A | ||||||||||||||||||||
| T. CODE | T4 | TEMP= | 135 | ||||||||||||||||||||
| NP4328 | |||||||||||||||||||||||
| SPEC. | 05F161X549G1 | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ABMA DE BRG | 25BC02X30X | ||||||||||||||||||||||||||||||||||
| ABMA ODE BRG | 25BC02X30X | ||||||||||||||||||||||||||||||||||
| GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||
| MOTOR WEIGHT | 65 | ROTOR BARS | 27 | STATOR BARS | 36 | ||||||||||||||||||||||||||||||
| MAX. R.P.M. | 2700 | MAX. KVAR | 0.64 | ||||||||||||||||||||||||||||||||
| SFA 3.2 | |||||||||||||||||||||||||||||||||||
| INV.TYPE | PWM | ||||||||||||||||||||||||||||||||||
| T= | 135 | ||||||||||||||||||||||||||||||||||
| CHP | 60 | TO | 90 | ||||||||||||||||||||||||||||||||
| CT | 1.5 | TO | 60 | ||||||||||||||||||||||||||||||||
| VT | 0- | TO | 60 | ||||||||||||||||||||||||||||||||
| HTR-VOLTS | HTR-AMPS | ||||||||||||||||||||||||||||||||||
| HTR-WATTS | MAX. SPACE HEATER TEMP. | ||||||||||||||||||||||||||||||||||
| NP3186 | |||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
9.71 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
40° C
Temp. Rise @ S.F. Load
48° C
Start Configuration
DOL
Break-Down Torque
23.5 LB-FT
Pull-Up Torque
11.5 LB-FT
Locked-Rotor Torque
15.6 LB-FT
Starting Current
22.7 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 34.0 | 55.0 | 69.0 | 76.0 | 81.0 | 84.0 | 79.0 |
| Efficiency | 0.0 | 77.7 | 85.3 | 86.9 | 86.8 | 85.8 | 84.2 | 86.2 |
| Speed (RPM) | 1,798 | 1,790 | 1,781 | 1,772 | 1,762 | 1,751 | 1,739 | 1,755 |
| Line Amps | 1.69 | 1.75 | 1.99 | 2.37 | 2.83 | 3.36 | 3.96 | 3.15 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 34FN3002B01 | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| 51XW2520A12 | SCREW, HEX SER SLT HD, ZN, 1/4-20 X .75 | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
