Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
RM3154A
1.5HP, 1720RPM, 3PH, 60HZ, 56H, 3518M, OPSB, F1
Product Information Packet PDF
| Ship Weight | 34.000 LB |
|---|---|
| UPC | 781568121016 |
Specs
Catalog Number
RM3154A
Enclosure
OPSB
Frame
56H
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
C UR US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Resilient
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
5.000 A @ 230.0 V
4.800 A @ 208.0 V
3.200 A @ 208.0 V
2.500 A @ 460.0 V
4.800 A @ 208.0 V
3.200 A @ 208.0 V
2.500 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
80.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.5 a
Front Face Code
Terminal Panel
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
N
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Terminal Panel
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
12 @ 18 AWG
Motor Type
3520M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
12.42 IN
Power Factor
69
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Resilient Mount
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1720 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Do Not Use Eve-Not Valiid
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
ES
Winding Thermal 2
None
Nameplate
| CAT.NO. | RM3154A | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35N501G311G1 | |||||||||||||||||||||||||||||
| HP | 1.5 | |||||||||||||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
| AMP | 4.8-5/2.5 | |||||||||||||||||||||||||||||
| RPM | 1720 | |||||||||||||||||||||||||||||
| FRAME | 56H | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | N | DES | B | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 80 | PF | 69 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||
| SFA 5.4-5.5/2.75 | ||||||||||||||||||||||||||||||
| NP1257L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
15.6 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
51° C
Temp. Rise @ S.F. Load
61° C
Start Configuration
DOL
Break-Down Torque
16.13 LB-FT
Pull-Up Torque
12.9 LB-FT
Locked-Rotor Torque
14.8 LB-FT
Starting Current
15.6 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 28.0 | 46.0 | 59.0 | 68.0 | 75.0 | 79.0 | 72.0 |
| Efficiency | 0.0 | 69.4 | 79.2 | 81.5 | 81.6 | 80.4 | 78.3 | 80.9 |
| Speed (RPM) | 1,797 | 1,780 | 1,763 | 1,743 | 1,722 | 1,699 | 1,673 | 1,708 |
| Line Amps | 1.76 | 1.79 | 1.95 | 2.19 | 2.52 | 2.91 | 3.39 | 2.75 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
