Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
M244402TS-2341
400HP, 3565RPM, 3PH, 60HZ, 449TS, A44112M, DP
Product Information Packet PDF
| Ship Weight | 2,177.999 LB |
|---|---|
| UPC | 781568791042 |
Specs
Catalog Number
M244402TS-2341
Enclosure
ODP
Frame
449TS
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
400.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
4160.0 V @ 60 HZ
2300.0 V @ 60 HZ
2300.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
48.900 A @ 4160.0 V
87.000 A @ 2300.0 V
87.000 A @ 2300.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.0 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
48.9 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
F
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
6 @ 8 AWG
Motor Type
A44112M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
44.38 IN
Power Factor
89
Product Family
Compressor - Screw
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
2.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3565 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Nameplate
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC NO. | A44-7116-5198 | CAT.NO. | M244402TS-2341 | FRAME | 449TS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 400 | VOLTS | 2300/4160 | PHASE | 3 | DESIGN | - | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 3565 | AMPS | 87/48.9 | HZ | 60 | AMB | 40 | SF | 1.15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 65BC03J30X | DUTY | CONT | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 65BC03J30X | ENCL | DP | CODE | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA NOM/CSA QUOTED EFF | NEMA-NOM-EFFICIENCY | 95 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOTOR WEIGHT | 2178 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3132L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 000692000VD | LABEL WARNING | 1.000 EA |
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
