Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
M1508T
44M 4/8P TEFC HOR 215T
Product Information Packet PDF
| Ship Weight | 134.000 LB |
|---|---|
| UPC | 781568115725 |
Specs
Catalog Number
M1508T
Enclosure
TEFC
Frame
215T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
2.500 HP @ 60 HZ
2.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
C UR US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
10.400 A @ 230.0 V
13.000 A @ 208.0 V
13.000 A @ 208.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
10.4 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 14 AWG
Motor Type
3744M
Mounting Arrangement
F1
Number of Poles
4
8
8
Overall Length
19.01 IN
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1725 rpm
850 rpm
850 rpm
Speed Code
2S-1W-CT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | M1508T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37A001S145 | |||||||||||||||||||||||||||||
| HP | 5/2.5 | |||||||||||||||||||||||||||||
| VOLTS | 208-230 | |||||||||||||||||||||||||||||
| AMP | 13/10.4 | |||||||||||||||||||||||||||||
| RPM | 1725/850 | |||||||||||||||||||||||||||||
| FRAME | 215T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | K | DES | B | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | PF | |||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.738 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
71° C
Temp. Rise @ S.F. Load
85° C
Start Configuration
DOL
Break-Down Torque
43.4 LB-FT
Pull-Up Torque
25 LB-FT
Locked-Rotor Torque
36.6 LB-FT
Starting Current
104 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 13.0 | 56.0 | 75.0 | 84.0 | 87.0 | 88.0 | 87.0 | 88.0 |
| Efficiency | 0.0 | 78.8 | 84.2 | 84.8 | 82.9 | 80.7 | 77.7 | 81.6 |
| Speed (RPM) | 1,799 | 1,784 | 1,769 | 1,753 | 1,734 | 1,712 | 1,689 | 1,721 |
| Line Amps | 4.58 | 5.40 | 7.44 | 9.88 | 12.90 | 16.20 | 20.00 | 14.90 |
Performance Curves
Performance at 230 V, 60 Hz, 2.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.01 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
66° C
Temp. Rise @ S.F. Load
74° C
Start Configuration
DOL
Break-Down Torque
48.1 LB-FT
Pull-Up Torque
30.6 LB-FT
Locked-Rotor Torque
37.3 LB-FT
Starting Current
55.5 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 25.0 | 39.0 | 50.0 | 58.0 | 63.0 | 67.0 | 61.0 |
| Efficiency | 0.0 | 61.1 | 73.9 | 78.2 | 79.1 | 78.9 | 77.5 | 79.0 |
| Speed (RPM) | 899 | 891 | 884 | 875 | 866 | 857 | 845 | 861 |
| Line Amps | 7.60 | 7.61 | 8.22 | 9.05 | 10.10 | 11.50 | 13.10 | 10.90 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37GS1000SP | GASKET, CONDUIT BOX STD., .06 THICK LEXI | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 07FH4007SP | PRIMED | 1.000 EA |
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 37-3301 | C FACE KIT | 174.00 USD |
