Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
L3613T
1.5HP, 1140RPM, 1PH, 60HZ, 184T, 3634LC, TEFC
Product Information Packet PDF
| Ship Weight | 77.000 LB |
|---|---|
| UPC | 781568100615 |
Specs
Catalog Number
L3613T
Enclosure
TEFC
Frame
184T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
1.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
C UR US
C UR US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
16.400 A @ 115.0 V
8.200 A @ 230.0 V
8.200 A @ 230.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
73.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
8.2 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 16 AWG
Motor Type
3634LC
Mounting Arrangement
F1
Number of Poles
6
Overall Length
16.56 IN
Power Factor
81
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1140 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | L3613T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36E04W839 | |||||||||||||||||||||||||||||
| HP | 1.5 | |||||||||||||||||||||||||||||
| VOLTS | 115/230 | |||||||||||||||||||||||||||||
| AMP | 16.4/8.2 | |||||||||||||||||||||||||||||
| RPM | 1140 | |||||||||||||||||||||||||||||
| FRAME | 184T | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | J | DES | L | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 73 | PF | 81 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.403 Ohms A Ph / 1.01 Ohms B Ph
Temp. Rise @ Rated Load
76° C
Temp. Rise @ S.F. Load
90° C
Start Configuration
DOL
Break-Down Torque
16 LB-FT
Pull-Up Torque
11 LB-FT
Locked-Rotor Torque
15 LB-FT
Starting Current
84 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 28.0 | 53.0 | 68.0 | 76.0 | 81.0 | 81.0 | 80.0 | 81.0 |
| Efficiency | 0.0 | 51.4 | 66.5 | 72.4 | 74.3 | 73.8 | 70.7 | 74.0 |
| Speed (RPM) | 1,197 | 1,188 | 1,179 | 1,168 | 1,156 | 1,140 | 1,117 | 1,146 |
| Line Amps | 4.10 | 4.60 | 5.50 | 6.50 | 8.20 | 10.00 | 12.50 | 9.20 |
Performance Curves
Performance at 115 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.403 Ohms A Ph / 1.01 Ohms B Ph
Temp. Rise @ Rated Load
76° C
Temp. Rise @ S.F. Load
90° C
Start Configuration
DOL
Break-Down Torque
16 LB-FT
Pull-Up Torque
11 LB-FT
Locked-Rotor Torque
15 LB-FT
Starting Current
84 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 28.0 | 53.0 | 68.0 | 76.0 | 81.0 | 81.0 | 80.0 | 81.0 |
| Efficiency | 0.0 | 51.4 | 66.5 | 72.4 | 74.3 | 73.8 | 70.7 | 74.0 |
| Speed (RPM) | 1,197 | 1,188 | 1,179 | 1,168 | 1,156 | 1,140 | 1,117 | 1,146 |
| Line Amps | 8.20 | 9.20 | 10.90 | 13.30 | 16.20 | 19.90 | 24.90 | 18.40 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3060C09SP | CAPACITOR 60 MFD 240 VAC | 1.000 EA |
| EC1645A06SP | ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. | 1.000 EA |
| 36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
| 36EP3104A01 | FREP MACH W/GRSR, RAISED FH PADS | 1.000 EA |
| 36EP3100A01SP | PUEP ASSEMBLY FOR ROUTING PURPOSES | 1.000 EA |
| 37GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK LEXID | 1.000 EA |
| 36CB3800SP | CAPACITOR COVER, CAST | 1.000 EA |
| 36FN3000A01SP | EXFN, PLASTIC, 7.00 OD, .912 ID | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 36-3301 | C FACE KIT | 213.00 USD |
| 36EP1304A62SP | FLANGE MTD ENDPLATE 182-4TD -ENCL (LESS | 471.00 USD |
