Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
JPL1510T
7.5HP, 1750RPM, 1PH, 60HZ, 3740LC, N
Product Information Packet PDF
| Ship Weight | 143.000 LB |
|---|---|
| UPC | 781568114742 |
Specs
Catalog Number
JPL1510T
Enclosure
ODP
Frame
215JP
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
7.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
33.000 A @ 230.0 V
35.500 A @ 208.0 V
35.500 A @ 208.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
33.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
E
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 10 AWG, A PH
Motor Type
3740LC
Mounting Arrangement
F1
Number of Poles
4
Overall Length
23.19 IN
Power Factor
87
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
Included
Service Factor
1.15
Shaft Diameter
1.250 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | JPL1510T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37M341W003G1 | |||||||||||||||||||||||||||||
| HP | 7.5 | |||||||||||||||||||||||||||||
| VOLTS | 230 | |||||||||||||||||||||||||||||
| AMP | 33 | |||||||||||||||||||||||||||||
| RPM | 1750 | |||||||||||||||||||||||||||||
| FRAME | 215JP | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | E | DES | L | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 87 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | OPEN | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.318 Ohms A Ph / 1.82 Ohms B Ph
Temp. Rise @ Rated Load
73° C
Temp. Rise @ S.F. Load
91° C
Start Configuration
DOL
Break-Down Torque
49.18 LB-FT
Pull-Up Torque
39.04 LB-FT
Locked-Rotor Torque
49.82 LB-FT
Starting Current
181 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 16.0 | 58.0 | 77.0 | 85.0 | 89.0 | 90.0 | 90.0 | 90.0 |
| Efficiency | 0.0 | 77.7 | 85.0 | 86.0 | 84.4 | 81.3 | 77.2 | 82.5 |
| Speed (RPM) | 1,799 | 1,788 | 1,777 | 1,765 | 1,751 | 1,732 | 1,711 | 1,740 |
| Line Amps | 11.57 | 13.69 | 18.43 | 24.76 | 32.37 | 41.61 | 52.25 | 37.90 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
