English
English
français (Canada)
Go

IDDRPM448004ED

800HP, 1750, 460V, RL4440, DPFV, F1

Product Information Packet PDF

Ship Weight 3,400.000 LB
UPC 781568998038

Specs

Catalog Number IDDRPM448004ED
Enclosure DPFV
Frame RL4440Z
Frame Material Exposed Laminations
Frequency 882.00 Hz
Output @ Frequency 800.000 HP @ 882 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 882 HZ
Voltage @ Frequency 460.0 V @ 882 HZ
Agency Approvals CCSA US
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 1002.000 A @ 460.0 V
Duty Rating CONT
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1002.0 a
Frame Prefix RL
Heater Indicator No Heater
Insulation Class H
IP Rating NONE
Mounting Arrangement F1
Overall Length 59.39 IN
Product Family Extruder
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.00
Shaft Diameter 4.250 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 1750 rpm
Motor Standards NEMA
Starting Method Full Voltage
Thermal Device - Bearing None
Thermal Device - Winding Thermostat And RTD

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

DUTY HP RPM AMPS VOLTS HZ
CONT 800 1750 1002 460 88.2
CONT 800 2625 945 460 132.3
CAT.NO. IDDRPM448004ED SPEC. NO. R44-A000-0228
SER.NO FR RL4440Z INSUL H
PH. 3 MAX SAFE SPEED 2700 AMB. 40 MIN. AMB. -25
DESIGN NO. L9464A TYPE ENCL. DPG-FV
S.F. 1.00 D.E. BRG. 110BC02J30X
ENCL MOD O.D.E. BRG. 6222/C3VL0241
IDDRPM448004ED IP23
000613006ABS

Performance

Parts

Part Number Description Quantity
417077-124 FILTER KIT 1.000 EA