HDS65-0206AEKNN
HDS65-0206AEKNN, INCR.ENCODER, KEY
Product Information Packet PDF
| Ship Weight | 5.622 LB |
|---|---|
| UPC | 781568890455 |
Specs
Bearing Grease Type
Polyrex EM
Dimensional Drawing Numbers
HD65LYA004
Frame Material
Laminated
Nameplate Amps
4.5
Nameplate
| MODEL: | HDS65-0206AEKNN | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PN | 0.6 | KW | TO | 1.8 | N.M | IO | 4.5 | A | |||||||||||||||||||
| U | 230 | V | TP | 5.4 | N.M | IP | 15.0 | A | |||||||||||||||||||
| NN/N MAX | 3000/5000 | RPM | 3XPTC130 | ||||||||||||||||||||||||
| FBK | ENC | IP | IP54 | INS F | |||||||||||||||||||||||
| BRK: | VDC/ | N.M | |||||||||||||||||||||||||
| S/N | |||||||||||||||||||||||||||
| LB1577T01 | |||||||||||||||||||||||||||
