HDS100-0206ASKNN
HDS100-0206ASKNN, SMART-ABS ENC.(SINGLE-T
Product Information Packet PDF
Ship Weight | 8.179 LB |
---|---|
UPC | 781568889978 |
Specs
Bearing Grease Type
Polyrex EM
Dimensional Drawing Numbers
HD100LYA001
Nameplate Amps
3.2
Nameplate
MODEL: | HDS100-0206ASKNN | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PN | 0.6 | KW | TO | 2.0 | N.M | IO | 3.2 | A | |||||||||||||||||||
U | 230 | V | TP | 6.0 | N.M | IP | 11.0 | A | |||||||||||||||||||
NN/N MAX | 3000/4000 | RPM | 3XPTC130 | ||||||||||||||||||||||||
FBK | S.ABS | IP | IP54 | INS F | |||||||||||||||||||||||
BRK: | VDC/ | N.M | |||||||||||||||||||||||||
S/N | |||||||||||||||||||||||||||
LB1577T01 |