Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
HBEM4102T
54M 6P TEFC HOR 286T
Product Information Packet PDF
| Ship Weight | 437.000 LB |
|---|---|
| UPC | 781568986981 |
Specs
Catalog Number
HBEM4102T
Enclosure
TEFC
Frame
286T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
NEMA_PREMIUM
CURUSEEV
NEMA_PREMIUM
CURUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
27.000 A @ 460.0 V
54.000 A @ 230.0 V
56.000 A @ 208.0 V
54.000 A @ 230.0 V
56.000 A @ 208.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Electrically Isolated Bearings
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
27.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
1800 rpm
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
1054M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
27.63 IN
Power Factor
77
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1180 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT # | HBEM4102T | SER | CC | 010A | WGT | LBS | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 10T007Y730G1 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | VOLTS | AMPS | RPM | HP | SF | NEMA NOM EFF | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| 60 | 230/460 | 54/27 | 1180 | 20HP | 1.15 | 91.7 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| PH | 3 | CL | H | CODE | H | DES | A | ENCL | TEFC | IP | 54 | PF | 77 | % | |||||||||||||||||||||||||||||||||||||||||||||
| DE BRG | 6311 | ODE BRG | 6309 | FRAME | 286T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| INV TYPE: | VPWM | SL HZ | 1 | CHP | 60 | TO | 90 | 1.5:1 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| WK2 | 6.61 | LB FT2 | MAX RPM | 1800 | CT | 6 | TO | 60 | 10:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 26.2/13.1 | VT | 3 | TO | 60 | 20:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SFA 60.8/30.4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| YR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP4312A05A01L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.425 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
65° C
Temp. Rise @ S.F. Load
79° C
Start Configuration
DOL
Break-Down Torque
276 LB-FT
Pull-Up Torque
115 LB-FT
Locked-Rotor Torque
166 LB-FT
Starting Current
165 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 39.0 | 60.0 | 71.0 | 77.0 | 79.0 | 80.0 | 78.0 |
| Efficiency | 0.0 | 86.6 | 91.1 | 91.9 | 91.7 | 90.9 | 89.8 | 91.2 |
| Speed (RPM) | 1,199 | 1,195 | 1,190 | 1,184 | 1,178 | 1,171 | 1,164 | 1,174 |
| Line Amps | 13.10 | 14.30 | 17.50 | 21.90 | 26.90 | 32.70 | 39.30 | 30.40 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001C02 | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| 10CB3500SP | CONDUIT BOX LID, CAST | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
