Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM3708T
5HP//3.7KW, 1165//960RPM, 3PH, 60//50HZ, 215
Product Information Packet PDF
| Ship Weight | 149.000 LB |
|---|---|
| UPC | 781568584712 |
Specs
Catalog Number
GNEM3708T
Enclosure
TEFC
Frame
215T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
3.700 KW @ 50 HZ
3.700 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
8.600 A @ 380.0 V
7.400 A @ 460.0 V
17.200 A @ 190.0 V
15.300 A @ 208.0 V
14.800 A @ 230.0 V
7.400 A @ 460.0 V
17.200 A @ 190.0 V
15.300 A @ 208.0 V
14.800 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
7.4 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3754M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
20.52 IN
Power Factor
70
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1165 rpm
960 rpm
960 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GNEM3708T | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37H244S405G1 | |||||||||||||||||||||||||||||||||
| HP | 5HP//3.7KW | PH | 3 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
| AMPS | 15.3-14.8/7.4//17.2/8.6 | |||||||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1165//960 | WT. | 77KG | KG | ||||||||||||||||||||||||||||||
| FRAME | 215T | HZ | 60//50 | I.P. | 44 | |||||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | L | DES. | A | CLASS | F | |||||||||||||||||||||||||||
| NOM.EFF. | 89.5//86.5 | % (100%) | ||||||||||||||||||||||||||||||||
| P.F. | 70 | IC411, 10:1 VT | ||||||||||||||||||||||||||||||||
| RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
| SFA 17.6-16.6/8.3//19.6/9.8 | ||||||||||||||||||||||||||||||||||
| IE3-50HZ 90.7(75%),90.6(50%) | ||||||||||||||||||||||||||||||||||
| IE3-60HZ 91.1(75%),90.0(50%) | ||||||||||||||||||||||||||||||||||
| NP4304L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.4 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
55° C
Temp. Rise @ S.F. Load
66° C
Start Configuration
DOL
Break-Down Torque
86.3 LB-FT
Pull-Up Torque
46.4 LB-FT
Locked-Rotor Torque
58.5 LB-FT
Starting Current
57.8 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 31.0 | 51.0 | 63.0 | 70.0 | 73.0 | 76.0 | 72.0 |
| Efficiency | 0.0 | 85.6 | 90.0 | 91.1 | 90.4 | 89.8 | 88.2 | 90.0 |
| Speed (RPM) | 1,199 | 1,191 | 1,184 | 1,175 | 1,166 | 1,156 | 1,145 | 1,160 |
| Line Amps | 4.01 | 4.32 | 5.12 | 6.16 | 7.44 | 8.88 | 10.50 | 8.30 |
Performance Curves
Performance at 380 V, 50 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.4 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
71° C
Temp. Rise @ S.F. Load
90° C
Start Configuration
DOL
Break-Down Torque
83.4 LB-FT
Pull-Up Torque
51.1 LB-FT
Locked-Rotor Torque
64.5 LB-FT
Starting Current
56.6 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 37.0 | 58.0 | 69.0 | 74.0 | 76.0 | 77.0 | 72.0 |
| Efficiency | 0.0 | 87.8 | 90.6 | 90.7 | 89.1 | 87.6 | 84.7 | 90.0 |
| Speed (RPM) | 999 | 990 | 981 | 971 | 959 | 946 | 930 | 1,160 |
| Line Amps | 3.94 | 4.35 | 5.41 | 6.84 | 8.59 | 10.63 | 13.08 | 8.30 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37GS1000SP | GASKET, CONDUIT BOX STD., .06 THICK LEXI | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 07FH4007SP | PRIMED | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
