English
English
français (Canada)
Go

GNEM3704T-G

3HP//2.2KW, 1170//960RPM, 3PH, 60//50HZ, 213

Product Information Packet PDF

Ship Weight 138.000 LB
UPC 781568584705

Specs

Catalog Number GNEM3704T-G
Enclosure TEFC
Frame 213T
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 60 HZ
2.200 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 9.400 A @ 208.0 V
9.000 A @ 230.0 V
5.200 A @ 380.0 V
4.500 A @ 460.0 V
10.400 A @ 190.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.5 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Duty
IP Rating NONE
KVA Code L
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 3738M
Mounting Arrangement F1
Number of Poles 6
Overall Length 19.01 IN
Power Factor 68
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1170 rpm
960 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM3704T-G
SPEC. 37J838S519G2
HP 3HP//2.2KW PH 3
VOLTS 208-230/460//190/380
AMPS 9.4-9/4.5//10.4/5.2
R.P.M. (1/MIN) 1170//960 WT. 61KG KG
FRAME 213T HZ 60//50 I.P. 44
SER.F. 1.15 CODE L DES. B CLASS H
NOM.EFF. 89.5//84.4 % (100%)
P.F. 68 IC411, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6307 ODE 6206
ENCL TEFC SN
SFA 10.8-10.2/5.1//12/6
IE3-50HZ 89.2(75%),88.4(50%)
IE3-60HZ 89.4(75%),87.7(50%)
NP4304L

Parts

Part Number Description Quantity
37GS1000SP GASKET, CONDUIT BOX STD., .06 THICK LEXI 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
07FH4007SP PRIMED 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA