English
English
français (Canada)
Go

GNEM3611T-G

, RPM, 0PH, HZ, 182T, TEFC, F1, N

Product Information Packet PDF

Ship Weight 88.000 LB
UPC 781568853580

Specs

Catalog Number GNEM3611T-G
Enclosure TEFC
Frame 182T
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 50 HZ
3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 9.000 A @ 208.0 V
8.800 A @ 230.0 V
5.100 A @ 380.0 V
4.400 A @ 460.0 V
10.200 A @ 190.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 90.2 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
IP Rating NONE
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3636M
Mounting Arrangement F1
Number of Poles 4
Overall Length 18.04 IN
Power Factor 74
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1460 rpm
1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM3611T-G
SPEC. 36M524N115G1
HP 3/2.2KW PH 3
VOLTS 208-230/460//190/380
AMPS 9-8.8/4.4//10.2/5.1
R.P.M. (1/MIN) 1760//1460 WT. 40KG KG
FRAME 182T HZ 60//50 I.P. 44
SER.F. 1.15 CODE K DES. A CLASS H
NOM.EFF. 90.2//87.6 % (100%)
P.F. 74 IC411, 10:1 VT
RATING 40C AMB-S1 CONT CC 010A
DE 6206 ODE 6205
ENCL TEFC SN
IE3-50HZ-89.5(75%)88.5(50%)
IE3-60HZ 89.8(75%),88.0(50%)
NP4304L

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 3.45 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 33° C
Temp. Rise @ S.F. Load 39° C
Start Configuration DOL
Break-Down Torque 41.11 LB-FT
Pull-Up Torque 20.45 LB-FT
Locked-Rotor Torque 24.25 LB-FT
Starting Current 36.84 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 32.0 50.0 63.0 71.0 77.0 80.0 75.0
Efficiency 0.0 80.6 87.9 89.9 90.1 89.9 88.5 90.0
Speed (RPM) 1,799 1,792 1,784 1,776 1,767 1,758 1,745 1,762
Line Amps 2.69 2.88 3.22 3.75 4.41 5.11 6.15 4.83

Performance Curves

Performance at 380 V, 50 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 3.45 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 41° C
Temp. Rise @ S.F. Load 50° C
Start Configuration DOL
Break-Down Torque 38.77 LB-FT
Pull-Up Torque 20.79 LB-FT
Locked-Rotor Torque 24.65 LB-FT
Starting Current 35.48 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 37.0 57.0 69.0 76.0 80.0 83.0 78.0
Efficiency 0.0 82.5 88.6 89.5 89.1 88.1 85.9 88.5
Speed (RPM) 1,499 1,490 1,481 1,471 1,460 1,449 1,433 1,453
Line Amps 2.65 2.91 3.40 4.16 5.06 6.03 7.42 5.64

Performance Curves

Parts

Part Number Description Quantity
36FN3000C01SP EXFN, PLASTIC, 5.25 OD, .912 ID 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
36EP3104A01 FREP MACH W/GRSR, RAISED FH PADS 1.000 EA
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA