Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM3311T-G
7.5HP, 1770//1460RPM, 3PH, 60//50HZ, 213T, 37
Product Information Packet PDF
| Ship Weight | 140.000 LB |
|---|---|
| UPC | 781568853566 |
Specs
Catalog Number
GNEM3311T-G
Enclosure
OPSB
Frame
213T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 HP @ 50 HZ
7.500 HP @ 60 HZ
7.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
UKCA
NEMA_PREMIUM
NEMA PREMIUM
IE3
CURUS
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
9.700 A @ 460.0 V
22.800 A @ 190.0 V
20.400 A @ 208.0 V
19.400 A @ 230.0 V
11.400 A @ 380.0 V
22.800 A @ 190.0 V
20.400 A @ 208.0 V
19.400 A @ 230.0 V
11.400 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
9.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3738M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
17.45 IN
Power Factor
80
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1460 rpm
1770 rpm
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GNEM3311T-G | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37J839Z617G1 | |||||||||||||||||||||||||||||||||
| HP | 7.5/5.5KW | PH | 3 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
| AMPS | 20.4-19.4/9.7//22.8/11.4 | |||||||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1770//1460 | WT. | 64KG | KG | ||||||||||||||||||||||||||||||
| FRAME | 213T | HZ | 60//50 | I.P. | 23 | |||||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | J | DES. | B | CLASS | H | |||||||||||||||||||||||||||
| NOM.EFF. | 91.7//89.6 | % (100%) | ||||||||||||||||||||||||||||||||
| P.F. | 80 | IC01, 10:1 VT | ||||||||||||||||||||||||||||||||
| RATING | 40C AMB-s1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||
| IE3-50HZ 91.2(75%),90.4(50%) | ||||||||||||||||||||||||||||||||||
| IE3-60HZ 91.8(75%),90.4(50%) | ||||||||||||||||||||||||||||||||||
| NP4304L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 380 V, 50 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.33 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
44° C
Temp. Rise @ S.F. Load
56° C
Start Configuration
DOL
Break-Down Torque
76.52 LB-FT
Pull-Up Torque
40.37 LB-FT
Locked-Rotor Torque
48.4 LB-FT
Starting Current
71.13 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 46.0 | 69.0 | 79.0 | 83.0 | 85.0 | 85.0 | 84.0 |
| Efficiency | 0.0 | 87.8 | 91.0 | 91.6 | 90.8 | 89.4 | 87.7 | 90.0 |
| Speed (RPM) | 1,499 | 1,492 | 1,484 | 1,475 | 1,465 | 1,455 | 1,441 | 1,459 |
| Line Amps | 4.53 | 5.14 | 6.76 | 8.84 | 11.35 | 14.06 | 17.08 | 13.00 |
Performance Curves
Performance at 460 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.33 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
34° C
Temp. Rise @ S.F. Load
42° C
Start Configuration
DOL
Break-Down Torque
80.4 LB-FT
Pull-Up Torque
39.2 LB-FT
Locked-Rotor Torque
47 LB-FT
Starting Current
73.5 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 40.0 | 62.0 | 73.0 | 80.0 | 82.0 | 84.0 | 81.0 |
| Efficiency | 0.0 | 86.0 | 90.0 | 92.0 | 92.0 | 91.0 | 90.0 | 91.4 |
| Speed (RPM) | 1,799 | 1,793 | 1,786 | 1,779 | 1,770 | 1,762 | 1,752 | 1,765 |
| Line Amps | 4.63 | 5.07 | 6.26 | 7.81 | 9.69 | 11.71 | 13.92 | 10.90 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37EP3203A00 | MASTER,ODE,206 BRG,GREASER | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
