Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM3116T
1/.75KWHP, 1770//1470RPM, 3PH, 60//50HZ, 143
Product Information Packet PDF
| Ship Weight | 37.000 LB |
|---|---|
| UPC | 781568583166 |
Specs
Catalog Number
GNEM3116T
Enclosure
OPSB
Frame
143T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 50 HZ
1.000 HP @ 60 HZ
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUSEEV
CE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
3.700 A @ 190.0 V
3.400 A @ 230.0 V
3.300 A @ 208.0 V
1.850 A @ 380.0 V
1.700 A @ 460.0 V
3.400 A @ 230.0 V
3.300 A @ 208.0 V
1.850 A @ 380.0 V
1.700 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.7 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
N
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3522M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
11.63 IN
Power Factor
66
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1470 rpm
1770 rpm
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GNEM3116T | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35L405Z805G1 | |||||||||||||||||||||||||||||||||
| HP | 1/.75KW | PH | 3 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
| AMPS | 3.3-3.4/1.7//3.7/1.85 | |||||||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1770//1470 | WT. | 17KG | KG | ||||||||||||||||||||||||||||||
| FRAME | 143T | HZ | 60//50 | I.P. | 22 | |||||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | N | DES. | B | CLASS | F | |||||||||||||||||||||||||||
| NOM.EFF. | 85.5//84.0 | % (100%) | ||||||||||||||||||||||||||||||||
| P.F. | 66 | IC01, 10:1 VT | ||||||||||||||||||||||||||||||||
| RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||
| SFA 3.6/1.8//4/2 | ||||||||||||||||||||||||||||||||||
| IE3-50HZ-84.6(75%),82.3(50%) | ||||||||||||||||||||||||||||||||||
| IE3-60HZ-84.5(75%),81.0(50%) | ||||||||||||||||||||||||||||||||||
| NP4304L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
14.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
24° C
Temp. Rise @ S.F. Load
27° C
Start Configuration
DOL
Break-Down Torque
15.85 LB-FT
Pull-Up Torque
9.1 LB-FT
Locked-Rotor Torque
10.45 LB-FT
Starting Current
15.67 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 27.0 | 43.0 | 56.0 | 65.0 | 72.0 | 76.0 | 69.0 |
| Efficiency | 0.0 | 70.7 | 81.0 | 84.4 | 85.8 | 85.9 | 85.5 | 85.9 |
| Speed (RPM) | 1,798 | 1,792 | 1,785 | 1,778 | 1,771 | 1,763 | 1,755 | 1,766 |
| Line Amps | 1.21 | 1.23 | 1.34 | 1.49 | 1.68 | 1.89 | 2.15 | 1.81 |
Performance Curves
Performance at 380 V, 50 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
14.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
28° C
Temp. Rise @ S.F. Load
33° C
Start Configuration
DOL
Break-Down Torque
14.3 LB-FT
Pull-Up Torque
8.7 LB-FT
Locked-Rotor Torque
10 LB-FT
Starting Current
14.6 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 32.0 | 50.0 | 63.0 | 72.0 | 79.0 | 81.0 | 69.0 |
| Efficiency | 0.0 | 74.5 | 83.1 | 85.1 | 85.7 | 84.8 | 83.6 | 85.9 |
| Speed (RPM) | 1,498 | 1,491 | 1,484 | 1,476 | 1,467 | 1,458 | 1,448 | 1,766 |
| Line Amps | 1.19 | 1.22 | 1.37 | 1.57 | 1.84 | 2.13 | 2.49 | 1.81 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
