Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM2511T
10HP//7.5KW, 1180//980RPM, 3PH, 60//50HZ, 25
Product Information Packet PDF
| Ship Weight | 288.000 LB |
|---|---|
| UPC | 781568585818 |
Specs
Catalog Number
GNEM2511T
Enclosure
OPSB
Frame
254T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
7.500 KW @ 50 HZ
7.500 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUSEEV
CE
UKCA
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
38.000 A @ 190.0 V
34.000 A @ 230.0 V
34.000 A @ 208.0 V
19.000 A @ 380.0 V
17.000 A @ 460.0 V
34.000 A @ 230.0 V
34.000 A @ 208.0 V
19.000 A @ 380.0 V
17.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
17.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
M
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
3966M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
24.19 IN
Power Factor
61
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1180 rpm
980 rpm
980 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | GNEM2511T | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 39K057Y470G1 | |||||||||||||||||||||||||||||||||
| HP | 10HP//7.5KW | PH | 3 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
| AMPS | 34/17//38/19 | |||||||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1180//980 | WT. | 131KG | KG | ||||||||||||||||||||||||||||||
| FRAME | 254T | HZ | 60//50 | I.P. | 22 | |||||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | M | DES. | A | CLASS | F | |||||||||||||||||||||||||||
| NOM.EFF. | 91 | % (100%) | ||||||||||||||||||||||||||||||||
| P.F. | 61 | IC01, 10:1 VT | ||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | CC | ||||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6208 | |||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||
| IE3-50HZ 91.6(75%),89.9(50%) | ||||||||||||||||||||||||||||||||||
| IE3-60HZ 91.3(75%),88.8(50%) | ||||||||||||||||||||||||||||||||||
| NP4304L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.52532 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
30° C
Temp. Rise @ S.F. Load
34° C
Start Configuration
DOL
Break-Down Torque
164 LB-FT
Pull-Up Torque
91.4 LB-FT
Locked-Rotor Torque
116 LB-FT
Starting Current
130 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 25.0 | 41.0 | 53.0 | 61.0 | 66.0 | 70.0 | 64.0 |
| Efficiency | 0.0 | 80.2 | 87.9 | 90.3 | 91.2 | 91.3 | 91.0 | 91.3 |
| Speed (RPM) | 1,200 | 1,197 | 1,194 | 1,192 | 1,189 | 1,185 | 1,181 | 1,187 |
| Line Amps | 11.40 | 11.90 | 13.10 | 14.80 | 16.90 | 19.40 | 22.10 | 18.40 |
Performance Curves
Performance at 380 V, 50 Hz, 7.5 kw
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.53212 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
34° C
Temp. Rise @ S.F. Load
38° C
Start Configuration
DOL
Break-Down Torque
249 LB-FT
Pull-Up Torque
132 LB-FT
Locked-Rotor Torque
163 LB-FT
Starting Current
147 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 29.0 | 47.0 | 59.0 | 66.0 | 69.0 | 71.0 | 68.0 |
| Efficiency | 0.0 | 82.6 | 88.8 | 90.3 | 90.4 | 90.2 | 89.9 | 90.3 |
| Speed (RPM) | 1,000 | 996 | 992 | 988 | 984 | 980 | 978 | 982 |
| Line Amps | 11.10 | 12.00 | 13.70 | 16.10 | 19.00 | 21.00 | 22.40 | 20.20 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 39EP3200A01SP | FR/PU ENDPLATE, MACH | 1.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
