English
English
français (Canada)
Go

GNEM2276T-G

7.5HP//5KW, 1175//980RPM, 3PH, 60//50HZ, 254

Product Information Packet PDF

Ship Weight 299.000 LB
UPC 781568586204

Specs

Catalog Number GNEM2276T-G
Enclosure TEFC
Frame 254T
Frame Material Iron
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
5.000 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 26.000 A @ 190.0 V
23.400 A @ 208.0 V
22.800 A @ 230.0 V
13.000 A @ 380.0 V
11.400 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 11.4 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 12 AWG
Motor Type 0952M
Mounting Arrangement F1
Number of Poles 6
Overall Length 23.36 IN
Power Factor 68
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1175 rpm
980 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GNEM2276T-G
SPEC. 09J359Z495G1
HP 7.5HP//5KW PH 3
VOLTS 208-230/460//190/380
AMPS 23.4-22.8/11.4//26/13
R.P.M. (1/MIN) 1175//980 WT. 127KG KG
FRAME 254T HZ 60//50 I.P. 54
SER.F. 1.15 CODE K DES. A CLASS H
NOM.EFF. 91 % (100%)
P.F. 68 IC411, 10:1 VT
RATING 40C AMB-CONT CC 010A
DE 6309 ODE 6208
ENCL TEFC SN
SFA 26.6-25.4/12.7//29.4/14.7
IE3-50HZ 90.9 (75%),90.0 (50%)
IE3-60HZ 90.7 (75%),89.0 (50%)
NP4304L

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.89552 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 35° C
Temp. Rise @ S.F. Load 41° C
Start Configuration DOL
Break-Down Torque 140 LB-FT
Pull-Up Torque 44.7 LB-FT
Locked-Rotor Torque 67.3 LB-FT
Starting Current 83.4 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 30.0 49.0 60.0 68.0 72.0 74.0 70.0
Efficiency 0.0 82.2 89.0 90.7 91.1 90.8 90.1 90.9
Speed (RPM) 1,199 1,193 1,190 1,186 1,182 1,178 1,173 1,179
Line Amps 6.72 7.19 8.21 9.69 11.40 13.50 15.80 12.70

Performance Curves

Performance at 380 V, 50 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.875 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 42° C
Temp. Rise @ S.F. Load 51° C
Start Configuration DOL
Break-Down Torque 135 LB-FT
Pull-Up Torque 47 LB-FT
Locked-Rotor Torque 70.7 LB-FT
Starting Current 81.7 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 35.0 55.0 66.0 73.0 75.0 76.0 74.0
Efficiency 0.0 84.8 90.0 90.9 90.7 89.8 88.6 90.2
Speed (RPM) 999 993 989 984 979 974 968 976
Line Amps 6.63 7.24 8.63 10.64 12.95 15.78 18.95 14.60

Performance Curves

Parts

Part Number Description Quantity
09FN3001D01SP EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 4.000 EA
09EP1101A11SP PU ENDPLATE, MACH 1.000 EA
09FH4000SP 309 FH - BLACK PRIMER 1.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP GS FOR 09CB3501, 12CB1500 & 12CB1503 LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA