English
English
français (Canada)
Go

FDEM3610T

3HP, 3450RPM, 3PH, 60HZ, 182T, 3540M, TEFC, F1

Product Information Packet PDF

Ship Weight 64.000 LB
UPC 781568794814

Specs

Catalog Number FDEM3610T
Enclosure TEFC
Frame 182T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA_PREMIUM
UR
NEMA PREMIUM
CSA EEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 7.000 A @ 230.0 V
7.700 A @ 208.0 V
3.500 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 87.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3540M
Mounting Arrangement F1
Number of Poles 2
Overall Length 16.53 IN
Power Factor 92
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. FDEM3610T
SPEC. 35E3202Q130G1
HP 3
VOLTS 230/460
AMP 7/3.5
RPM 3450
FRAME 182T HZ 60 PH 3
SER.F. 1.15 CODE M DES B CL F
NEMA-NOM-EFF 87.5 PF 92
RATING 40C AMB-CONT
CC 010A
DE 6206 ODE 6203
ENCL TEFC SN
NP3126L

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 4.032 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 58° C
Temp. Rise @ S.F. Load 71° C
Start Configuration DOL
Break-Down Torque 20.5 LB-FT
Pull-Up Torque 9.62 LB-FT
Locked-Rotor Torque 18.2 LB-FT
Starting Current 39.19 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 60.0 81.0 88.0 92.0 94.0 93.0 93.0
Efficiency 0.0 82.6 87.7 88.3 87.6 86.3 84.4 86.8
Speed (RPM) 3,599 3,564 3,536 3,506 3,474 3,439 3,399 3,453
Line Amps 1.14 1.46 2.04 2.74 3.53 4.38 5.34 4.04

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
HW4600B36SP V-RING SLINGER 1.188 X 1.380 X .24 VITON 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA