Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EMM2333
11KW, 1765RPM, 3PH, 60HZ, D160M, 0944M, TEFC, F
Product Information Packet PDF
| Ship Weight | 268.999 LB |
|---|---|
| UPC | 781568522943 |
Specs
Catalog Number
EMM2333
Enclosure
TEFC
Frame
D160M
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
11.000 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
18.100 A @ 460.0 V
36.200 A @ 230.0 V
38.000 A @ 208.0 V
36.200 A @ 230.0 V
38.000 A @ 208.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
18.1 a
Frame Prefix
D
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
0944M
Mounting Arrangement
F2
Number of Poles
4
Overall Length
23.69 IN
Power Factor
84
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.654 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1765 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EMM2333 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09F285T597G1 | |||||||||||||||||||||||||||||
| IEC FRAME | D160M | KW | 11 | |||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 36.2/18.1 | |||||||||||||||||||||||||||||
| RPM | 1765 | ENCL | TEFC | |||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CL | F | |||||||||||||||||||||||||
| SER.F. | 1.15 | DES | A | CODE | H | |||||||||||||||||||||||||
| NEMA-NOM-EFF | 92.4 | I.P. | 54 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6208 | |||||||||||||||||||||||||||
| SER. # | ||||||||||||||||||||||||||||||
| NP1159L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.12 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
56° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
47.48 LB-FT
Pull-Up Torque
22.38 LB-FT
Locked-Rotor Torque
28.3 LB-FT
Starting Current
49.16 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 41.0 | 64.0 | 77.0 | 83.0 | 85.0 | 85.0 | 0.0 |
| Efficiency | 0.0 | 86.4 | 90.8 | 91.4 | 91.3 | 90.7 | 89.3 | 0.0 |
| Speed (RPM) | 1,799 | 1,793 | 1,787 | 1,779 | 1,772 | 1,762 | 1,753 | 0 |
| Line Amps | 2.83 | 3.28 | 3.99 | 5.00 | 6.18 | 7.60 | 9.19 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| 09EP1101A11SP | PU ENDPLATE, MACH | 1.000 EA |
| 09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 37FN3002B02 | EXFN, PLASTIC, 7.50 OD, 1.503 ID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
