Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM44304T-2340
300HP, 1785RPM, 3PH, 60HZ, L449T, A44200M, TEF
Product Information Packet PDF
| Ship Weight | 3,676.000 LB |
|---|---|
| UPC | 781568729137 |
Specs
Catalog Number
EM44304T-2340
Enclosure
TEFC
Frame
L449T
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
300.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
2300.0 V @ 60 HZ
4000.0 V @ 60 HZ
4000.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CCSAUSEEV
CCSA US
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
39.100 A @ 4000.0 V
67.800 A @ 2300.0 V
67.800 A @ 2300.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.0 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
39.1 a
Frame Prefix
L
Heater Indicator
Heater Included, 120 V
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
6 @ 6 AWG
Motor Type
A44200M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
60.21 IN
Power Factor
87
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
3.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1785 rpm
Speed Code
Single Speed
Motor Standards
Other
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Nameplate
| SPEC NO. | P44G5954 | CAT.NO. | EM44304T-2340 | FRAME | L449T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 300 | VOLTS | 2300/4000 | PHASE | 3 | DESIGN | - | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1785 | AMPS | 67.8/39.1 | HZ | 60 | AMB | 40 | SF | 1.15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 110BC02J30X | DUTY | CONT | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 6318/C3VL0241 | ENCL | TEFC | CODE | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA NOM/CSA QUOTED EFF | NEMA-NOM-EFFICIENCY | 95 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOTOR WEIGHT | 3676 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3132L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| EQUIPPED WITH 120V/245W AND 24 | 0V/245W SPACE HEATERS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 120V HTR= 1H1,1H2 | 240V HTR= 2H1,2H2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000901002AAA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078550001H | FAN KB 120/60 360 | 1.000 EA |
| 075457025A | CBOX CVR, 180/210 | 1.000 EA |
| 065564008A | GASK 250-440 | 1.000 EA |
