Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM44252TS-2340
250HP, 3575RPM, 3PH, 60HZ, 449TS, A44130M, TEF
Product Information Packet PDF
| Ship Weight | 3,000.000 LB |
|---|---|
| UPC | 781568729106 |
Specs
Catalog Number
EM44252TS-2340
Enclosure
TEFC
Frame
449TS
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
250.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
2300.0 V @ 60 HZ
4000.0 V @ 60 HZ
4000.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CCSAUSEEV
CCSA US
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
32.800 A @ 4000.0 V
57.000 A @ 2300.0 V
57.000 A @ 2300.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.0 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
32.8 a
Heater Indicator
Heater Included, 120 V
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
6 @ 6 AWG
Motor Type
A44130M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
49.49 IN
Power Factor
86
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
2.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3575 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Nameplate
| SPEC NO. | P44G5950 | CAT.NO. | EM44252TS-2340 | FRAME | 449TS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 250 | VOLTS | 2300/4000 | PHASE | 3 | DESIGN | - | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 3575 | AMPS | 57/32.8 | HZ | 60 | AMB | 40 | SF | 1.15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 65BC03J30X | DUTY | CONT | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 6313/C3VL0241 | ENCL | TEFC | CODE | G | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA NOM/CSA QUOTED EFF | NEMA-NOM-EFFICIENCY | 95 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOTOR WEIGHT | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3132L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| EQUIPPED WITH 120V/245W AND 24 | 0V/245W SPACE HEATERS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 120V HTR= 1H1,1H2 | 240V HTR= 2H1,2H2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000901002AAA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078548001R | FAN KB 234/150 (84) 400 | 1.000 EA |
| 075457025A | CBOX CVR, 180/210 | 1.000 EA |
| 065564008A | GASK 250-440 | 1.000 EA |
