English
English
français (Canada)
Go

EM3313T-5BG

10HP, 1770RPM, 3PH, 60HZ, 215T, 3740M, OPSB, F1

Product Information Packet PDF

Ship Weight 132.000 LB
UPC 781568762646

Specs

Catalog Number EM3313T-5BG
Enclosure ODP
Frame 215T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 10.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA_PREMIUM
CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 10.000 A @ 575.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 10.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
IP Rating NONE
KVA Code H
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 14 AWG
Motor Type 3740M
Mounting Arrangement F1
Number of Poles 4
Overall Length 17.45 IN
Power Factor 82
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EM3313T-5BG
SPEC. 37N346T932G1
HP 10
VOLTS 575
AMP 10
RPM 1770
FRAME 215T HZ 60 PH 3
SER.F. 1.15 CODE H DES B CL H
NEMA-NOM-EFF 91.7 PF 82
RATING 40C AMB-CONT
CC 010A
DE 6307 ODE 6206
ENCL OPSB SN
NP1259L

Performance

Performance at 575 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.71 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 34° C
Temp. Rise @ S.F. Load 41° C
Start Configuration DOL
Break-Down Torque 87.58 LB-FT
Pull-Up Torque 46.92 LB-FT
Locked-Rotor Torque 52.43 LB-FT
Starting Current 71.77 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 43.0 66.0 77.0 82.0 85.0 85.0 84.0
Efficiency 0.0 87.0 91.7 92.2 91.7 90.9 89.8 91.2
Speed (RPM) 1,799 1,793 1,785 1,777 1,770 1,760 1,750 1,763
Line Amps 4.43 4.94 6.26 7.96 10.00 12.18 14.77 11.30

Performance Curves

Parts

Part Number Description Quantity
37EP3203A00 MASTER,ODE,206 BRG,GREASER 1.000 EA
MG1050Y01 CELEROL BALDOR GOLD *5 GALLON BUCKET* 0.028 GA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA