Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EL3609T
3HP, 1755RPM, 1PH, 60HZ, 184T, 3640LC, TEFC, F1
Product Information Packet PDF
| Ship Weight | 89.000 LB |
|---|---|
| UPC | 781568138656 |
Specs
Catalog Number
EL3609T
Enclosure
TEFC
Frame
184T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
3.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
CURUSEEV
NEMA PREMIUM (OLD LOGO)
CSA EEV
C UR US
CURUSEEV
NEMA PREMIUM (OLD LOGO)
CSA EEV
C UR US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
11.800 A @ 230.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
11.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 14 AWG, A PH
Motor Type
3640LC
Mounting Arrangement
F1
Number of Poles
4
Overall Length
18.06 IN
Power Factor
96
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1755 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EL3609T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36E004Y528E7 | |||||||||||||||||||||||||||||
| HP | 3 | |||||||||||||||||||||||||||||
| VOLTS | 230 | |||||||||||||||||||||||||||||
| AMP | 11.8 | |||||||||||||||||||||||||||||
| RPM | 1755 | |||||||||||||||||||||||||||||
| FRAME | 184T | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | H | DES | L | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 96 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP2116L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.662 Ohms A Ph / 1.52 Ohms B Ph
Temp. Rise @ Rated Load
59° C
Temp. Rise @ S.F. Load
75° C
Start Configuration
DOL
Break-Down Torque
21 LB-FT
Pull-Up Torque
18 LB-FT
Locked-Rotor Torque
25 LB-FT
Starting Current
85 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 61.0 | 92.0 | 96.0 | 97.0 | 97.0 | 96.0 | 96.0 | 95.0 |
| Efficiency | 0.0 | 71.0 | 83.1 | 85.9 | 85.7 | 83.6 | 80.0 | 84.4 |
| Speed (RPM) | 1,799 | 1,787 | 1,775 | 1,762 | 1,745 | 1,728 | 1,705 | 1,735 |
| Line Amps | 1.90 | 3.70 | 6.10 | 8.90 | 11.80 | 15.30 | 19.50 | 14.10 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3035F09SP | CYL OIL CAP 35MFD/370V | 1.000 EA |
| EC1145C06SP | ELEC CAP 230V 2.0 X 4.3 | 1.000 EA |
| 36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
| 36EP3104A01 | FREP MACH W/GRSR, RAISED FH PADS | 1.000 EA |
| 36EP3100A01SP | PUEP ASSEMBLY FOR ROUTING PURPOSES | 1.000 EA |
| 37GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK LEXID | 1.000 EA |
| 36CB3800SP | CAPACITOR COVER, CAST | 1.000 EA |
| 36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.022 GA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 36-3301 | C FACE KIT | 213.00 USD |
| 36EP1304A62SP | FLANGE MTD ENDPLATE 182-4TD -ENCL (LESS | 471.00 USD |
