English
English
français (Canada)
Go

EL11310M

1HP, 1755RPM, 1PH, 60HZ, 56H, 3528LC, OPEN, F1

Product Information Packet PDF

Ship Weight 44.000 LB
UPC 781568763940
Product has been discontinued

Specs

Catalog Number EL11310M
Enclosure ODP
Frame 56H
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency 1.000 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.500 A @ 230.0 V
9.000 A @ 115.0 V
Design Code L
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 82.6 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3528LC
Mounting Arrangement F1
Number of Poles 4
Overall Length 11.75 IN
Power Factor 86
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1755 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Manual Thermal Overload
Winding Thermal 1 Location SB
Winding Thermal 2 None

Drawings

Dimension Sheet

Connection Diagram

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EL11310M
SPEC. 35E007L164G2
HP 1
VOLTS 115/230
AMP 9/4.5
RPM 1755
FRAME 56H HZ 60 PH 1
SER.F. 1.15 CODE L DES L CL F
F.L. AVG. EFF. 82.6 PF 86
RATING 40C AMB-CONT
CC
DE 6205 ODE 6203
ENCL OPEN SN
NP3273L

Performance

Performance at 115 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.581 Ohms A Ph / 2.18 Ohms B Ph
Temp. Rise @ Rated Load 36° C
Temp. Rise @ S.F. Load 43° C
Start Configuration DOL
Break-Down Torque 7.91 LB-FT
Pull-Up Torque 6.01 LB-FT
Locked-Rotor Torque 9.15 LB-FT
Starting Current 74 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 23.0 54.0 71.0 80.0 85.0 88.0 90.0 87.0
Efficiency 0.0 64.0 76.1 79.5 80.8 79.8 77.2 80.2
Speed (RPM) 1,797 1,786 1,773 1,761 1,745 1,728 1,707 1,735
Line Amps 4.38 4.94 6.04 7.62 9.34 11.40 13.60 10.60

Performance Curves

Parts

Part Number Description Quantity
OC3035F09SP CYL OIL CAP 35MFD/370V 1.000 EA
EC1645A06SP ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2400 bx)4/22 1.000 EA