English
English
français (Canada)
Go

EJPM3219T

7.5HP/3500RPM/3PH/OPSB/NEMA 184JP

Product Information Packet PDF

Ship Weight 77.000 LB
UPC 781568792933

Specs

Catalog Number EJPM3219T
Enclosure ODP
Frame 184JP
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 18.000 A @ 208.0 V
8.600 A @ 460.0 V
17.200 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 88.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 8.6 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
IP Rating NONE
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3632M
Mounting Arrangement F1
Number of Poles 2
Overall Length 19.56 IN
Power Factor 89
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EJPM3219T
SPEC. 36J514S516G1
HP 7.5
VOLTS 230/460
AMP 17.2/8.6
RPM 3450
FRAME 184JP HZ 60 PH 3
SER.F. 1.15 CODE L DES A CL F
NEMA-NOM-EFF 88.5 PF 89
RATING 40C AMB-CONT
CC 010A
DE 6207 ODE 6205
ENCL OPSB SN
NP1259L

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.59 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 43° C
Temp. Rise @ S.F. Load 53° C
Start Configuration DOL
Break-Down Torque 55.2 LB-FT
Pull-Up Torque 37 LB-FT
Locked-Rotor Torque 42.6 LB-FT
Starting Current 86.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 57.0 80.0 87.0 91.0 93.0 93.0 92.0
Efficiency 0.0 82.2 88.2 89.5 89.4 88.4 86.4 88.8
Speed (RPM) 3,598 3,572 3,543 3,513 3,479 3,443 3,404 3,457
Line Amps 3.02 3.68 4.98 6.72 8.63 10.70 13.10 9.87

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA