English
English
français (Canada)
Go

EJMM3120T

1.5HP, 3490RPM, 3PH, 60HZ, 143JM, 3518M, OPSB

Product Information Packet PDF

Ship Weight 34.000 LB
UPC 781568792667

Specs

Catalog Number EJMM3120T
Enclosure OPSB
Frame 143JM
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA PREMIUM
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.200 A @ 208.0 V
4.000 A @ 230.0 V
2.000 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 84.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
IP Rating NONE
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3518M
Mounting Arrangement F1
Number of Poles 2
Overall Length 13.75 IN
Power Factor 83
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3490 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EJMM3120T
SPEC. 35N833M761G2
HP 1.5
VOLTS 230/460
AMPS 4/2
RPM 3490
FRAME 143JM HZ 60 PH 3
SF 1.15 CODE L DES B CLASS F
NEMA NOM. EFF 84 PF 83
RATING 40C AMB-CONT
CC 010A
ENCL OPSB SN
DE 6206 ODE 6203
VPWM INVERTER READY
CT30-60(2:1) VT3-60(20:1)
USABLE AT 50HZ 1.5HP 190/380V 4.6/2.3A SF1.0
NP3553LUA

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 12.7 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 24° C
Temp. Rise @ S.F. Load 28° C
Start Configuration DOL
Break-Down Torque 9.32 LB-FT
Pull-Up Torque 4.18 LB-FT
Locked-Rotor Torque 6.79 LB-FT
Starting Current 17.2 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 43.0 64.0 77.0 83.0 87.0 89.0 85.0
Efficiency 0.0 73.9 82.4 85.1 85.1 84.3 83.1 84.6
Speed (RPM) 3,599 3,574 3,550 3,524 3,496 3,465 3,430 3,477
Line Amps 1.05 1.14 1.35 1.63 1.99 2.41 2.84 2.24

Performance Curves

Parts

Part Number Description Quantity
35CB3000SP CONDUIT BOX, CAST, W/.88 DIA. LEAD HOLE 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA