Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECTM3611T-G-AO
3HP, 1760RPM, 3PH, 60HZ, 184T, 3632M, TEAO, F1
Product Information Packet PDF
| Ship Weight | 73.000 LB |
|---|---|
| UPC | 781568989609 |
Specs
Catalog Number
ECTM3611T-G-AO
Enclosure
TEAO
Frame
184T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
NEMA_PREMIUM
CSA EEV
C UR US
NEMA_PREMIUM
CSA EEV
C UR US
Ambient Temperature
45 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
9.000 A @ 208.0 V
8.400 A @ 230.0 V
4.200 A @ 460.0 V
8.400 A @ 230.0 V
4.200 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.2 a
Front Shaft Indicator
None
Heater Indicator
Heater Included, 120 V
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
Vertical Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3632M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
18.02 IN
Power Factor
75
Product Family
Chemical Process Features
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ECTM3611T-G-AO | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36R785S266G1 | |||||||||||||||||||||
| HP | 3 | |||||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||||
| AMP | 9-8.4/4.2 | |||||||||||||||||||||
| RPM | 1760 | |||||||||||||||||||||
| FRAME | 184T | HZ | 60 | PH | 3 | |||||||||||||||||
| SER.F. | 1.15 | CODE | K | DES | B | CL | F | |||||||||||||||
| NEMA-NOM-EFF | 89.5 | PF | 75 | |||||||||||||||||||
| RATING | 45C AMB-CONT | |||||||||||||||||||||
| CC | ||||||||||||||||||||||
| DE | 6206 | ODE | 6205 | |||||||||||||||||||
| ENCL | TEAO | SN | ||||||||||||||||||||
| INV DUT 20:1 VT | ||||||||||||||||||||||
| NP2178 | ||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
| HW4600B36SP | V-RING SLINGER 1.188 X 1.380 X .24 VITON | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
