Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECTM3611T-57
3 AIR OVERHP, 1460RPM, 3PH, 50HZ, 213TZ, 3728
Product Information Packet PDF
| Ship Weight | 116.000 LB |
|---|---|
| UPC | 781568849699 |
Specs
Catalog Number
ECTM3611T-57
Enclosure
TEAO
Frame
213TZ
Frame Material
Steel
Frequency
50.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
IE3
UR
WEEE
CSA
CE
UR
WEEE
CSA
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
4.900 A @ 380.0 V
8.400 A @ 230.0 V
4.800 A @ 415.0 V
8.400 A @ 230.0 V
4.800 A @ 415.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
87.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 14 AWG
Motor Type
3728M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
16.32 IN
Power Factor
73
Product Family
WP Below Decks Marine Duty
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1460 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT NO | ECTM3611T-57 | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37Q128L440G1 | |||||||||||||||||||||||||||||||
| HP | 3/2.2KW AIR OVER | PH | 3 | |||||||||||||||||||||||||||||
| VOLTS | 230/380-415 | |||||||||||||||||||||||||||||||
| AMP | 8.4/4.9-4.8 | |||||||||||||||||||||||||||||||
| RPM | 1460 1/MIN | |||||||||||||||||||||||||||||||
| FRAME | 213TZ | HZ | 50 | I.P. | 55 | |||||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | L | DES | B | CL | F | |||||||||||||||||||||||||
| NOM.EFF. | 87.5 | % (100%) | ||||||||||||||||||||||||||||||
| PF | 73 | USABLE AT 208V | N/A | |||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | CC | ||||||||||||||||||||||||||||||
| DE BRG | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||
| ENCL | TEAO | SN | ||||||||||||||||||||||||||||||
| BLANK | IE3 - 87.9 (75%) 84.8 (50%) | |||||||||||||||||||||||||||||||
| IC418 53KG | ||||||||||||||||||||||||||||||||
| NP2735L | ||||||||||||||||||||||||||||||||
Performance
Performance at 415 V, 50 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.72 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
27° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
43.22 LB-FT
Pull-Up Torque
27.12 LB-FT
Locked-Rotor Torque
30.78 LB-FT
Starting Current
40.01 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 34.0 | 53.0 | 66.0 | 73.0 | 78.0 | 81.0 | 0.0 |
| Efficiency | 0.0 | 76.9 | 84.8 | 87.8 | 88.5 | 87.8 | 87.4 | 0.0 |
| Speed (RPM) | 1,499 | 1,493 | 1,486 | 1,478 | 1,470 | 1,462 | 1,452 | 0 |
| Line Amps | 2.85 | 3.01 | 3.42 | 4.05 | 4.79 | 5.64 | 6.61 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37GS1000SP | GASKET, CONDUIT BOX STD., .06 THICK LEXI | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
