Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECTM2332T
10 AIR OVERHP, 1180RPM, 3PH, 60HZ, 256T, 0960
Product Information Packet PDF
| Ship Weight | 297.000 LB |
|---|---|
| UPC | 781568408292 |
Specs
Catalog Number
ECTM2332T
Enclosure
TEAO
Frame
256T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NEMA_PREMIUM
UR
CURUS
CSA EEV
UR
CURUS
CSA EEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
28.200 A @ 230.0 V
30.000 A @ 208.0 V
14.100 A @ 460.0 V
30.000 A @ 208.0 V
14.100 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
14.1 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
H
Lifting Lugs
Vertical Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
0960M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
23.09 IN
Power Factor
72
Product Family
Super-E Chemical Processing
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1180 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ECTM2332T | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09L877T193G1 | |||||||||||||||||||||
| HP | 10 AIR OVER | |||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||
| AMP | 28.2/14.1 | |||||||||||||||||||||
| RPM | 1180 | |||||||||||||||||||||
| FRAME | 256T | HZ | 60 | PH | 3 | |||||||||||||||||
| SER.F. | 1.15 | CODE | H | DES | B | CL | F | |||||||||||||||
| NEMA-NOM-EFF | 91 | PF | 72 | |||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||
| CC | ||||||||||||||||||||||
| DE | 6309 | ODE | 6208 | |||||||||||||||||||
| ENCL | TEAO | SN | ||||||||||||||||||||
| 1800 FPM @ 250CFM | ||||||||||||||||||||||
| NP2178 | ||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.746 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
38° C
Temp. Rise @ S.F. Load
46° C
Start Configuration
DOL
Break-Down Torque
121 LB-FT
Pull-Up Torque
50.6 LB-FT
Locked-Rotor Torque
67 LB-FT
Starting Current
81 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 36.0 | 57.0 | 67.0 | 72.0 | 74.0 | 75.0 | 73.0 |
| Efficiency | 0.0 | 85.8 | 90.7 | 91.9 | 91.7 | 91.1 | 89.4 | 91.3 |
| Speed (RPM) | 1,199 | 1,195 | 1,191 | 1,186 | 1,181 | 1,174 | 1,166 | 1,177 |
| Line Amps | 6.84 | 7.45 | 9.13 | 11.40 | 14.10 | 17.30 | 21.10 | 16.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LC0005E01 | SPL CONN.DIA./WARN.LABEL(LC0005/LB1119) | 1.000 EA |
