English
English
français (Canada)
Go

ECS101T3K0P8DC4

.75KW, 1500RPM, 3PH, 50HZ, D90C, 3516B, TEFC, B

Product Information Packet PDF

Ship Weight 47.000 LB
UPC 781568993910

Specs

Catalog Number ECS101T3K0P8DC4
Enclosure TEFC
Frame D90C
Frame Material Steel
Frequency 50.00 Hz
Motor Letter Type Brushless Wound Field PM Rotor
Output @ Frequency .750 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 380.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CE
CULUS
UKCA
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 5
Current @ Voltage 1.400 A @ 380.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.2 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.4 a
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Inverter Code 03
KVA Code -
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 14 AWG
Motor Type 3516B
Mounting Arrangement B14
Number of Poles 4
Overall Length 12.84 IN
Power Factor 97
Product Family General Purpose
Pulley Face Code C-Face
Rodent Screen None
Service Factor 1.00
Shaft Diameter 0.945 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 1500 rpm
Speed Code Single Speed
Motor Standards IEC
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. ECS101T3K0P8DC4
SPEC. 35EE435G965 YR
FRAME D90C IP 55 WT. 36
KW .75 HZ 50 PH 3 DUTY-IPM CONT
INS CL F CLASS RISE AMB-C 40
EFF. CL IE5 EFF 89.2 COS0 97
VOLTS 380 FLA 1.4
1/MIN 1500 1/MIN MAX 3000
BEMF (V) 224 RS (OHMS) 19.7
LD (MH) 117 LQ (MH) 544
VPWM CP = 50 TO 100
CT 5 TO 50 VT 5 TO 50
MATCHED INV ECNI4A2P2
DE 6206 ODE 6203
SERIAL #
NP3968B01A01
PART NO. ECNI4A2P2
U1 400 PH 3 HZ 50
I1 1.8 W/EXT. CHOKE 1.5
SERIAL #
NP3978A00

Parts

Part Number Description Quantity
ECIN4A2P2SP 380-480V, 1.0HP, 2.2A, NO BK CHOP, EMC F 1.000 EA
HA1005A05SP SLINGER, OD 1.50, ID .659, 203 BRG 1.000 EA
HW4600B36SP V-RING SLINGER 1.188 X 1.380 X .24 VITON 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
MN451 EC Titanium Quick Start 06/22 1.000 EA