Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECS101M0K2P2ED4
2.2KW, 1500RPM, 3PH, 50HZ, D112D, 3624B, TEFC
Product Information Packet PDF
Ship Weight | 84.000 LB |
---|---|
UPC | 781568997697 |
Specs
Catalog Number
ECS101M0K2P2ED4
Enclosure
TEFC
Frame
D112D
Frame Material
Steel
Frequency
50.00 Hz
Motor Letter Type
Brushless Wound Field PM Rotor
Output @ Frequency
2.200 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
380.0 V @ 50 HZ
380.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CE
CULUS
UKCA
WEEE
CULUS
UKCA
WEEE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
5
Current @ Voltage
8.600 A @ 190.0 V
4.300 A @ 380.0 V
4.300 A @ 380.0 V
Drip Cover
No Drip Cover
Duty Rating
S1
Efficiency @ 100% Load
91.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.3 a
Frame Prefix
D
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Terminal Block
Motor Type
3624B
Mounting Arrangement
B5
Number of Poles
4
Overall Length
17.91 IN
Power Factor
97
Product Family
General Purpose
Pulley Face Code
D-Flange
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.103 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
1500 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
INVERTER SPECIAL
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | ECS101M0K2P2ED4 | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 36-0000-3645 | YR | ||||||||||||||||||||||||||||
FRAME | D112D | IP | 55 | WT. | 84 | |||||||||||||||||||||||||
KW | 2.2 | HZ | 50 | PH | 3 | DUTY-IPM | S1 | |||||||||||||||||||||||
INS CL | F | CLASS RISE | AMB-C | 40 | ||||||||||||||||||||||||||
EFF. CL | IE5 | EFF | 91.5 | COS0 | 97 | |||||||||||||||||||||||||
VOLTS | 190/380 | FLA | 8.6/4.3 | |||||||||||||||||||||||||||
1/MIN | 1500 | 1/MIN MAX | 3000 | |||||||||||||||||||||||||||
BEMF (V) | 88/176 | RS (OHMS) | 0.97/3.88 | |||||||||||||||||||||||||||
LD (MH) | 14.4/57.7 | LQ (MH) | 54.4/217.7 | |||||||||||||||||||||||||||
VPWM | CP = | 50 | TO | 100 | ||||||||||||||||||||||||||
CT | 5 | TO | 50 | VT | 1 | TO | 50 | |||||||||||||||||||||||
MATCHED INV | ACS380-04XX-12A2-1 / 07A2-4 | |||||||||||||||||||||||||||||
DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||
SERIAL # | ||||||||||||||||||||||||||||||
NP3968B01A01 |
Parts
Part Number | Description | Quantity |
---|---|---|
HW4600B36SP | V-RING SLINGER 1.188 X 1.690 X .24 VITON | 1.000 EA |
HA1005A03SP | SLINGER, OD 1.750, ID .938, 205 BRG | 1.000 EA |
36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
MN451 | EC Titanium Quick Start 04/20 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |