Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECS100A1H1DB4
1HP, 1800RPM, 3PH, 60HZ, 145TC, 3516B, TEFC, F1
Product Information Packet PDF
| Ship Weight | 48.000 LB |
|---|---|
| UPC | 781568958018 |
Specs
Catalog Number
ECS100A1H1DB4
Enclosure
TEFC
Frame
145TC
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Brushless Wound Field PM Rotor
Output @ Frequency
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
BLUETOOTH
CULUS
WEEE
CULUS
WEEE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
2.500 A @ 230.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.5 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
03
IP Rating
NONE
KVA Code
-
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 14 AWG
Motor Type
3516B
Mounting Arrangement
F1
Number of Poles
4
Overall Length
17.71 IN
Power Factor
98
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
0.875 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
1800 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ECS100A1H1DB4 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35E5351G932G2 | |||||||||||||||||||||||||||||
| FRAME | 145TC | ENCL. | TEFC | IP | 54 | |||||||||||||||||||||||||
| HP | 1 | 40 | C AMB | CONT | ||||||||||||||||||||||||||
| NOM. EFF. | 91 | PF | 98 | SF | 1 | |||||||||||||||||||||||||
| VOLTS | 230 | FLA | 2.5 | |||||||||||||||||||||||||||
| RPM | 1800 | RPM-MAX | 3000 | |||||||||||||||||||||||||||
| HZ | 60 | PH. | 3 | CLASS | F | |||||||||||||||||||||||||
| BEMF (V) | 135 | RS (OHMS) | 4.9 | |||||||||||||||||||||||||||
| LD (MH) | 30.8 | LQ (MH) | 135 | |||||||||||||||||||||||||||
| VPWM | CHP | 60 | TO | 133 | ||||||||||||||||||||||||||
| CT | 6 | TO | 60 | VT | 6 | TO | 60 | |||||||||||||||||||||||
| MATCHED INV | ECI1A3P2 | |||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
| SERIAL # | ||||||||||||||||||||||||||||||
| NP3968A01A01 | ||||||||||||||||||||||||||||||
| PART NO. | ECI1A3P2 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| U1 | 120 | PH | 1 | HZ | 60 | ||||||||||||||||||||||||
| I1 | 9.6 | W/EXT. CHOKE | 9 | ||||||||||||||||||||||||||
| SERIAL # | |||||||||||||||||||||||||||||
| NP3978A01 | |||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW4600B32SP | V-RING SLINGER 1.000 X 1.540 X .24 VITON | 1.000 EA |
| 34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| MN451 | EC Titanium Quick Start 06/22 | 1.000 EA |
