Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR9054T
5HP, 1760RPM, 3PH, 60HZ, 184T, 0642M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 118.000 LB |
|---|---|
| UPC | 781568777725 |
Specs
Catalog Number
ECR9054T
Enclosure
TEFC
Frame
184T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CCSA US
CSA EEV
NEMA_PREMIUM
UR
CSA EEV
NEMA_PREMIUM
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
6.900 A @ 460.0 V
13.800 A @ 230.0 V
13.800 A @ 208.0 V
13.800 A @ 230.0 V
13.800 A @ 208.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
6.9 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Max Speed
2700 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
0642M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
15.93 IN
Power Factor
76
Product Family
Super-E Chemical Processing
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.25
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT NO | ECR9054T | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 06K520X899G1 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||
| FRAME | 184T | HP | 5 | ||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | ||||||||||||||||||||||||||||||||||||
| FLA | 13.8/6.9 | I.P. | 55 | ||||||||||||||||||||||||||||||||||
| RPM | 1760 | RPM MAX | 2700 | ||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CLASS | F | ||||||||||||||||||||||||||||||||
| SER.F. | 1.25 | DES | A | CC | 010A | ||||||||||||||||||||||||||||||||
| NEMA-NOM-EFF | 89.5 | ||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||
| DE BRG | 6306 | ODE BRG | 6206 | ||||||||||||||||||||||||||||||||||
| GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||
| INV.TYPE | PWM | C HP FR | 60 | C HP TO | 90 | ||||||||||||||||||||||||||||||||
| CT HZ FROM | 6 | CT HZ TO | 60 | VT HZ FROM | 6 | VT HZ TO | 60 | ||||||||||||||||||||||||||||||
| SER.NO | |||||||||||||||||||||||||||||||||||||
| SFA 17.6/8.8 | |||||||||||||||||||||||||||||||||||||
| NP3294 | |||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.1019 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
55° C
Temp. Rise @ S.F. Load
75° C
Start Configuration
DOL
Break-Down Torque
58.8 LB-FT
Pull-Up Torque
32.2 LB-FT
Locked-Rotor Torque
38.3 LB-FT
Starting Current
56.2 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 35.0 | 56.0 | 68.0 | 76.0 | 80.0 | 82.0 | 80.0 |
| Efficiency | 0.0 | 83.3 | 88.9 | 90.1 | 90.0 | 89.2 | 88.0 | 89.2 |
| Speed (RPM) | 1,799 | 1,789 | 1,780 | 1,770 | 1,759 | 1,747 | 1,734 | 1,747 |
| Line Amps | 3.84 | 4.11 | 4.79 | 5.77 | 6.94 | 8.25 | 9.73 | 8.25 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
| 51XW2520A12 | SCREW, HEX SER SLT HD, ZN, 1/4-20 X .75 | 2.000 EA |
| HW4600B36SP | V-RING SLINGER 1.188 X 1.380 X .24 VITON | 1.000 EA |
| HW4600B36SP | V-RING SLINGER 1.188 X 1.380 X .24 VITON | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
