Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D5060P-BV
365-6AT, 60, 1750RPM, 500, 150, ,
Product Information Packet PDF
| Ship Weight | 900.000 LB |
|---|---|
| UPC | 781568136218 |
Specs
Armature Voltage
500 V
Base Speed
1750 rpm
Enclosure
DPBV
Field Voltage
150 V
300 V
300 V
Frame
365-6AT
Frame Material
Steel
Output Power
60.000 HP
Agency Approvals
CSA
Ambient Temperature
40 °C
Armature Current
98.6 a
Base Indicator
Rigid
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Field Winding Type
STAB SHUNT
Insulation Class
F
Mounting Arrangement
F1
Overall Length
32.94 IN
Service Factor
1.00
Shaft Diameter
2.375 IN
Motor Standards
NEMA
Nameplate
| CAT.NO. | D5060P-BV | MODEL | T36R8005 | ||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 60 | RPM | 1750/2100 | FRAME | 365-6AT | ||||||||||||||||||||||||||||||||||||||||||||||
| ARM V | 500 | ARM A | 98.60 | WOUND | STAB SHUNT | ||||||||||||||||||||||||||||||||||||||||||||||
| FLD V | 150/300 | FLD A | 5.86-3.50/2.93-1.75 | ||||||||||||||||||||||||||||||||||||||||||||||||
| CONN | OHMS | CL | F | ||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL | DPBV | DUTY | CONT | MX AMB | 40 | ||||||||||||||||||||||||||||||||||||||||||||||
| P CODE | C | CTSR | SER.F. | 1.0 | |||||||||||||||||||||||||||||||||||||||||||||||
| S/N | E/S | K0068A A | |||||||||||||||||||||||||||||||||||||||||||||||||
| BRUSH:36024-3 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 6211 | D.E. BRG. | 6213 | BRUSH | QTY | ||||||||||||||||||||||||||||||||||||||||||||||
| NP1734 | |||||||||||||||||||||||||||||||||||||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| D5060P-BV | 365-6AT,60,1750RPM,500,150,, | 49,730.00 USD |
