Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D50250P2-BV
250HP, 1750/1900RPM, DC, 504-6AT, DPBV, F1, N
Product Information Packet PDF
| Ship Weight | 2,216.000 LB |
|---|---|
| UPC | 781568918982 |
Specs
Armature Voltage
500 V
Base Speed
1750 rpm
Enclosure
DPBV
Field Voltage
150 V
300 V
300 V
Frame
504AT
Frame Material
Steel
Output Power
250.000 HP
Agency Approvals
CSA
Ambient Temperature
40 °C
Armature Current
405.0 a
Duty Rating
CONT
Field Winding Type
STR. SHUNT
Insulation Class
F
Mounting Arrangement
F1
Service Factor
1.00
Shaft Diameter
3.249 IN
Motor Standards
NEMA
Nameplate
| CAT.NO. | MODEL | T50R8003 | |||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 250 | RPM | 1750/1900 | FRAME | 504-6AT | ||||||||||||||||||||||||||||||||||||||||||||||
| ARM V | 500 | ARM A | 405.00 | WOUND | STR. SHUNT | ||||||||||||||||||||||||||||||||||||||||||||||
| FLD V | 150/300 | FLD A | 14.58-9.70/7.29-4.85 | ||||||||||||||||||||||||||||||||||||||||||||||||
| CONN | OHMS | CL | F | ||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL | DPBV | DUTY | CONT | MX AMB | 40 | ||||||||||||||||||||||||||||||||||||||||||||||
| P CODE | C | CTSR | SER.F. | 1.0 | |||||||||||||||||||||||||||||||||||||||||||||||
| S/N | E/S | K0112A A | |||||||||||||||||||||||||||||||||||||||||||||||||
| BRUSH:50034-2 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 6216 | D.E. BRG. | 6218 | BRUSH | QTY | ||||||||||||||||||||||||||||||||||||||||||||||
| NP1734 | |||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| FVB95010 | BLOWER FILTER KIT LM9 WITH FILTER | 1.000 EA |
