Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D50100P
100HP, 1750/2000RPM, DC, 368AT, DPFG, FX, N
Product Information Packet PDF
| Ship Weight | 1,082.000 LB |
|---|---|
| UPC | 781568125397 |
Specs
Armature Voltage
500 V
Base Speed
1750 rpm
Enclosure
DPFG
Field Voltage
150 V
300 V
300 V
Frame
368AT
Frame Material
Steel
Output Power
100.000 HP
Agency Approvals
CSA
Ambient Temperature
40 °C
Armature Current
158.0 a
Base Indicator
Rigid
Duty Rating
CONT
Field Winding Type
STR. SHUNT
Insulation Class
F
Mounting Arrangement
F1
Overall Length
38.88 IN
Service Factor
1.00
Shaft Diameter
2.375 IN
Motor Standards
NEMA
Nameplate
| CAT.NO. | D50100P | MODEL | T36R8003 | ||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 100 | RPM | 1750/2000 | FRAME | 0368AT | ||||||||||||||||||||||||||||||||||||||||||||||
| ARM V | 500 | ARM A | 158.00 | WOUND | STR. SHUNT | ||||||||||||||||||||||||||||||||||||||||||||||
| FLD V | 150/300 | FLD A | 8.84-6.00/4.42-3.00 | ||||||||||||||||||||||||||||||||||||||||||||||||
| CONN | OHMS | CL | F | ||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL | DPFG | DUTY | CONT | MX AMB | 40 | ||||||||||||||||||||||||||||||||||||||||||||||
| P CODE | D | CTSR | SER.F. | 1.0 | |||||||||||||||||||||||||||||||||||||||||||||||
| S/N | E/S | K0093A A | |||||||||||||||||||||||||||||||||||||||||||||||||
| BRUSH:36024-3 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 6211 | D.E. BRG. | 6213 | BRUSH | QTY | ||||||||||||||||||||||||||||||||||||||||||||||
| NP1734 | |||||||||||||||||||||||||||||||||||||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| D50100P | 100HP,1750/2000RPM,DC,368AT,DPFG,FX,N | 59,708.00 USD |
