Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
D2505P
5HP, 1750/2300RPM, DC, 1810AT, TEFC, F3, N
Product Information Packet PDF
| Ship Weight | 228.000 LB |
|---|---|
| UPC | 781568136126 |
Specs
Armature Voltage
240 V
Base Speed
1750 rpm
Enclosure
TEFC
Field Voltage
300 V
Frame
1810AT
Frame Material
Steel
Output Power
5.000 HP
Agency Approvals
CSA
Ambient Temperature
40 °C
Armature Current
17.6 a
Base Indicator
Rigid
Bearing Grease Type
No Grease
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Field Winding Type
STR. SHUNT
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
Standard Lifting Lugs
Mounting Arrangement
F3
Overall Length
23.38 IN
Service Factor
1.00
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Slinger Indicator
No Slinger
Motor Standards
NEMA
Thermal Device - Bearing
None
Nameplate
| CAT.NO. | MODEL | T18S8011 | |||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 5 | RPM | 1750/2300 | FRAME | 1810AT | ||||||||||||||||||||||||||||||||||||||||||||||
| ARM V | 240 | ARM A | 17.60 | WOUND | STR. SHUNT | ||||||||||||||||||||||||||||||||||||||||||||||
| FLD V | 300 | FLD A | .52-.38 | ||||||||||||||||||||||||||||||||||||||||||||||||
| CONN | OHMS | CL | F | ||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL | TEFC | DUTY | CONT | MX AMB | 40 | ||||||||||||||||||||||||||||||||||||||||||||||
| P CODE | D | CTSR | SER.F. | 1.0 | |||||||||||||||||||||||||||||||||||||||||||||||
| S/N | E/S | K0013A A | |||||||||||||||||||||||||||||||||||||||||||||||||
| BRUSH:18044-4 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 6205 | D.E. BRG. | 6206 | BRUSH | QTY | ||||||||||||||||||||||||||||||||||||||||||||||
| NP1734 | |||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 2.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 90EP5000A01 | C-FACE CONVERSION KIT STOCK MTR,FR 180 |
