Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CTM1767T
60HP, 1775RPM, 3PH, 60HZ, 364T, TEFC, FOOT,
Product Information Packet PDF
| Ship Weight | 836.000 LB |
|---|---|
| UPC | 781568457528 |
Specs
Catalog Number
CTM1767T
Enclosure
TEFC
Frame
364T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
60.000 HP @ 60 HZ
60.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
69.600 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
24.1 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
3 @ 4 AWG
Motor Type
A36052M
Mounting Arrangement
F1
Number of Poles
4
8
8
Overall Length
33.44 IN
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
2.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1775 rpm
885 rpm
885 rpm
Speed Code
2S-1W-VT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Nameplate
| SPEC NO. | P36G6574 | CAT.NO. | CTM1767T | FRAME | 364T | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | RPM | VOLTS | AMPS | HZ | TYPE | PM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 60 | 1775 | 460 | 69.6 | 60 | SF | 1.15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 885 | 460 | 24.1 | 60 | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 65BC03JPP30A | DUTY | CONT | AMB | 40 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 65BC03JPP30A | ENCL | TEFC | DESIGN | B | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | CODE | H | PHASE | 3 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HIGH SPEED EFF: NOM=93.0, GUAR | =92.4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| COOLING TOWER; IP-55 CONSTR | CAT:CTM1767T | MOTOR WEIGHT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2295L | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 000692000VD | LABEL WARNING | 1.000 EA |
| 078548001K | FAN KB 100/30 (70) 360 | 1.000 EA |
| 078559001A | +FANCV - 360 | 1.000 EA |
| 067053000B | GASK 320-400 | 1.000 EA |
| 076709000A | C/B Cover - 360 | 1.000 EA |
