Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CTM1760T
10/2.5HP, 1760/875RPM, 3PH, 60HZ, 0748M, N
Product Information Packet PDF
| Ship Weight | 210.000 LB |
|---|---|
| UPC | 781568457313 |
Specs
Catalog Number
CTM1760T
Enclosure
TEFC
Frame
213T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
2.500 HP @ 60 HZ
10.000 HP @ 60 HZ
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
12.800 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
82.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 14 AWG
Motor Type
0748M
Mounting Arrangement
F1
Number of Poles
4
8
8
Overall Length
19.32 IN
Power Factor
47
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
875 rpm
875 rpm
Speed Code
2S-1W-VT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CTM1760T | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 07N044Z112G1 | |||||||||||||||||||||
| HP | 10/2.5 | |||||||||||||||||||||
| VOLTS | 460 | |||||||||||||||||||||
| AMP | 12.8/4.8 | |||||||||||||||||||||
| RPM | 1760/875 | |||||||||||||||||||||
| FRAME | 213T | HZ | 60 | PH | 3 | |||||||||||||||||
| SER.F. | 1.15 | CODE | K | DES | B | CL | F | |||||||||||||||
| NEMA-NOM-EFF | PF | |||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||
| CC | ||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||
| SFA 14.7/5.4 | ||||||||||||||||||||||
| NP2134 | ||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.17 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
85° C
Temp. Rise @ S.F. Load
104° C
Start Configuration
DOL
Break-Down Torque
104 LB-FT
Pull-Up Torque
40.34 LB-FT
Locked-Rotor Torque
91.1 LB-FT
Starting Current
108 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 48.0 | 70.0 | 78.0 | 83.0 | 84.0 | 84.0 | 84.0 |
| Efficiency | 0.0 | 85.4 | 89.4 | 89.4 | 88.1 | 86.3 | 83.9 | 87.0 |
| Speed (RPM) | 1,799 | 1,791 | 1,781 | 1,771 | 1,759 | 1,747 | 1,731 | 1,752 |
| Line Amps | 4.74 | 5.56 | 7.51 | 9.89 | 12.83 | 16.03 | 19.93 | 14.80 |
Performance Curves
Performance at 460 V, 60 Hz, 2.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
4.68 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
43° C
Temp. Rise @ S.F. Load
51° C
Start Configuration
DOL
Break-Down Torque
36.1 LB-FT
Pull-Up Torque
17.3 LB-FT
Locked-Rotor Torque
27.1 LB-FT
Starting Current
18.6 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 23.0 | 38.0 | 50.0 | 59.0 | 65.0 | 68.0 | 63.0 |
| Efficiency | 0.0 | 74.0 | 83.1 | 85.9 | 86.7 | 86.5 | 85.7 | 86.6 |
| Speed (RPM) | 900 | 895 | 891 | 886 | 881 | 876 | 869 | 878 |
| Line Amps | 3.36 | 3.45 | 3.69 | 4.07 | 4.59 | 5.22 | 5.99 | 4.97 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
