Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CPX141546T
1.5HP, 1755RPM, 3PH, 60HZ, 145T, 0526M, XPFC, F
Product Information Packet PDF
Ship Weight | 62.000 LB |
---|---|
UPC | 781568915011 |
Specs
Catalog Number
CPX141546T
Enclosure
TEFC
Frame
145T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
CSA EEV
UL
UL
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
4.400 A @ 208.0 V
4.500 A @ 230.0 V
2.250 A @ 460.0 V
4.500 A @ 230.0 V
2.250 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.3 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
IP55
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
0526M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
16.66 IN
Power Factor
73
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
0.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1755 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S/N | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC. | 05E6081X901G1 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | CPX141546T | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||
HP | 1.5 | CT HZ FROM | 6 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 208-230/460 | VT HZ FROM | 6 | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 4.4-4.5/2.25 | MAG CUR | 2.3-2.9/1.45 | |||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 1755 | MX RPM | 2700 | |||||||||||||||||||||||||||||||||||||||||||||||||||
HZ | 60 | PH | 3 | CL | F | NOM.EFF. | 86.5 | |||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.00 | DES | B | SL HZ | 1.5 | WK2 | 0.188 | |||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 145T | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||
BLANK | 55C AT 1.00SF SINEWAVE | |||||||||||||||||||||||||||||||||||||||||||||||||||||
1.15 SF SINEWAVE | IP55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
NP2033XPSLEV |
Performance
Performance at 380 V, 50 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
8.63 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
28° C
Temp. Rise @ S.F. Load
32° C
Start Configuration
DOL
Break-Down Torque
20.12 LB-FT
Pull-Up Torque
12.29 LB-FT
Locked-Rotor Torque
14.99 LB-FT
Starting Current
19.57 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 28.0 | 44.0 | 57.0 | 66.0 | 72.0 | 77.0 | 0.0 |
Efficiency | 0.0 | 69.5 | 80.1 | 83.6 | 85.3 | 85.4 | 85.0 | 0.0 |
Speed (RPM) | 1,499 | 1,493 | 1,486 | 1,479 | 1,471 | 1,462 | 1,454 | 0 |
Line Amps | 1.50 | 1.55 | 1.66 | 1.85 | 2.05 | 2.33 | 2.62 | 0.00 |
Performance Curves
Performance at 460 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
8.63 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
34° C
Temp. Rise @ S.F. Load
40° C
Start Configuration
DOL
Break-Down Torque
21.7 LB-FT
Pull-Up Torque
12.3 LB-FT
Locked-Rotor Torque
15 LB-FT
Starting Current
20.7 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 31.0 | 49.0 | 62.0 | 71.0 | 77.0 | 80.0 | 0.0 |
Efficiency | 0.0 | 74.4 | 83.1 | 85.8 | 86.9 | 86.5 | 86.0 | 0.0 |
Speed (RPM) | 1,799 | 1,792 | 1,783 | 1,774 | 1,764 | 1,754 | 1,743 | 0 |
Line Amps | 1.54 | 1.61 | 1.77 | 2.03 | 2.32 | 2.69 | 3.09 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2500bx)4/22 | 1.000 EA |