CM7006-I
.5//.33HP, 1740//1450RPM, 3PH, 60//50HZ, 56C
Product Information Packet PDF
| Ship Weight | 52.000 LB |
|---|---|
| UPC | 781568503539 |
Specs
Catalog Number
CM7006-I
Enclosure
TENV
Frame
56C
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.330 HP @ 50 HZ
.500 HP @ 60 HZ
.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.900 A @ 208.0 V
1.800 A @ 230.0 V
1.740 A @ 190.0 V
.900 A @ 460.0 V
.870 A @ 380.0 V
1.800 A @ 230.0 V
1.740 A @ 190.0 V
.900 A @ 460.0 V
.870 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
80.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
Severe Duty Features
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
0.9 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
M
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3512M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
13.14 IN
Power Factor
65
Product Family
Hazardous Location Motor
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1475 rpm
1770 rpm
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 35X724G155G1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | .5//.33 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 1.8/.9//1.74/.87 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1770//1475 | MOTOR WEIGHT | 37 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| HERTZ | 60//50 | PH | 3 | CL | F | DE BRG | 6205 | |||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | B | CODE | M | ODE BRG | 6203 | |||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 56C | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA-NOM-EFF | 80 | PF | 65 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| SFA 2/1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP0977XPSL | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 0.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
43.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
49° C
Temp. Rise @ S.F. Load
56° C
Start Configuration
DOL
Break-Down Torque
5.5 LB-FT
Pull-Up Torque
3 LB-FT
Locked-Rotor Torque
3.7 LB-FT
Starting Current
6.1 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 11.0 | 21.0 | 31.0 | 39.0 | 47.0 | 54.0 | 59.0 | 51.0 |
| Efficiency | 0.0 | 48.8 | 64.7 | 71.8 | 75.2 | 77.0 | 77.5 | 76.3 |
| Speed (RPM) | 1,498 | 1,493 | 1,488 | 1,483 | 1,476 | 1,470 | 1,463 | 1,472 |
| Line Amps | 0.77 | 0.77 | 0.79 | 0.83 | 0.88 | 0.94 | 1.02 | 0.92 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 34FN3002B01 | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
