Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CL3710T
7.5HP, 1745RPM, 1PH, 60HZ, 215TC, TEFC, F1
Product Information Packet PDF
| Ship Weight | 127.000 LB |
|---|---|
| UPC | 781568920206 |
Specs
Catalog Number
CL3710T
Enclosure
TEFC
Frame
215TC
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
7.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
C UR US
C UR US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
29.000 A @ 230.0 V
31.000 A @ 208.0 V
31.000 A @ 208.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
29.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
3734LC
Mounting Arrangement
F1
Number of Poles
4
Overall Length
19.75 IN
Power Factor
97
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1745 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CL3710T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37-0000-0099 | |||||||||||||||||||||||||||||
| HP | 7.5 | |||||||||||||||||||||||||||||
| VOLTS | 208-230 | |||||||||||||||||||||||||||||
| AMP | 31-29 | |||||||||||||||||||||||||||||
| RPM | 1745 | |||||||||||||||||||||||||||||
| FRAME | 215TC | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | G | DES | L | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 86.5 | PF | 97 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.263 Ohms A Ph / 0.705 Ohms B Ph
Temp. Rise @ Rated Load
90° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
62.7 LB-FT
Pull-Up Torque
41.1 LB-FT
Locked-Rotor Torque
64 LB-FT
Starting Current
186 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 54.0 | 91.0 | 97.0 | 98.0 | 97.0 | 97.0 | 96.0 | 0.0 |
| Efficiency | 0.0 | 70.9 | 83.8 | 86.8 | 86.8 | 85.0 | 81.3 | 0.0 |
| Speed (RPM) | 1,799 | 1,787 | 1,775 | 1,761 | 1,745 | 1,726 | 1,701 | 0 |
| Line Amps | 5.37 | 9.10 | 14.90 | 21.40 | 28.60 | 36.80 | 46.80 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| OC3050F09SP | CAPACITOR 50 MFD 370 VAC | 1.000 EA |
| OC3035F09SP | CYL OIL CAP 35MFD/370V | 1.000 EA |
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
| 37EP3101A01SP | FRONT TEFC 206 BRG 37 L&M, W/GREASER | 1.000 EA |
| EC1216C06SP | ELEC CAP, 216-259 MFD, 250V, 2.06D X 4. | 3.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
