Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CFSWDM3711T-E-G
10HP, 3500RPM, 3PH, 60HZ, 215TC, 3744M, TEFC, F
Product Information Packet PDF
| Ship Weight | 154.000 LB |
|---|---|
| UPC | 781568984871 |
Specs
Catalog Number
CFSWDM3711T-E-G
Enclosure
TEFC
Frame
215TC
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA EEV
NEMA_PREMIUM
UR
NEMA_PREMIUM
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
23.000 A @ 208.0 V
21.200 A @ 230.0 V
10.600 A @ 460.0 V
21.200 A @ 230.0 V
10.600 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
10.6 a
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Duty
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
3744M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
20.58 IN
Power Factor
94
Product Family
WD All SS Encapsulated
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
3500 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CFSWDM3711T-E-G | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37-0000-0431 | |||||||||||||||||||||||||||||
| HP | 10 | |||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMPS | 21.2/10.6 | |||||||||||||||||||||||||||||
| R.P.M. | 3500 | |||||||||||||||||||||||||||||
| FRAME | 215TC | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | L | DES. | A | CLASS | H | |||||||||||||||||||||||
| NEMA NOM. EFF. | 91.7 | P.F. | 94 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | USABLE AT 208V | N/A | |||||||||||||||||||||||||||
| DE | 6307 | ODE | 6307 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| 4:1CT, 10:1VT IP69 | ||||||||||||||||||||||||||||||
| NP4292K01 | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.659 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
67° C
Temp. Rise @ S.F. Load
82° C
Start Configuration
DOL
Break-Down Torque
89.4 LB-FT
Pull-Up Torque
39 LB-FT
Locked-Rotor Torque
46.5 LB-FT
Starting Current
124 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 11.0 | 56.0 | 77.0 | 86.0 | 91.0 | 91.0 | 92.0 | 91.0 |
| Efficiency | 0.0 | 81.8 | 88.7 | 90.2 | 91.0 | 90.1 | 89.7 | 90.5 |
| Speed (RPM) | 3,599 | 3,579 | 3,557 | 3,535 | 3,510 | 3,486 | 3,459 | 3,496 |
| Line Amps | 4.28 | 4.99 | 6.82 | 8.93 | 11.30 | 14.20 | 17.00 | 13.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 36FN3000C02SP | EXFN, PLASTIC, 5.25 OD, 1.175 ID | 1.000 EA |
