English
English
français (Canada)
Go

CEM3613T-G

5HP, 3450RPM, 3PH, 60HZ, 184TC, TEFC, F1

Product Information Packet PDF

Ship Weight 76.000 LB
UPC 781568930915

Specs

Catalog Number CEM3613T-G
Enclosure TEFC
Frame 184TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA_PREMIUM
CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 11.800 A @ 230.0 V
5.900 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 88.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 5.9 a
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
IP Rating NONE
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Type 3630M
Mounting Arrangement F1
Number of Poles 2
Overall Length 16.55 IN
Power Factor 91
Product Family General Purpose
Pulley Face Code C-Face
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CEM3613T-G
SPEC 36-0000-0250
HP 5
VOLTS 230/460
AMPS 11.8/5.9
RPM 3450
FRAME 184TC HZ 60 PH 3
SF 1.15 CODE L DES A CLASS H
NEMA NOM. EFF 88.5 PF 91
RATING 40C AMB-CONT
CC 010A
ENCL TEFC SER
DE 6206 ODE 6205
VPWM INVERTER READY
CT6-60H(10:1)VT3-60H(20:1
50HZ 5HP 190/380V 14.2/7.1A SF1.0
NP3441LUA

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.26 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 72° C
Temp. Rise @ S.F. Load 88° C
Start Configuration DOL
Break-Down Torque 33.7 LB-FT
Pull-Up Torque 23.5 LB-FT
Locked-Rotor Torque 27.5 LB-FT
Starting Current 57.2 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 62.0 81.0 88.0 91.0 93.0 94.0 92.0
Efficiency 0.0 84.1 88.9 89.4 88.7 87.3 85.8 87.9
Speed (RPM) 3,599 3,569 3,537 3,504 3,466 3,428 3,385 3,443
Line Amps 1.68 2.24 3.26 4.47 5.85 7.26 8.80 6.70

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
34FN3002B02 EXTERNAL FAN, PLASTIC, .905/.907 HUB W/ 1.000 EA
36EP3104A01 FREP MACH W/GRSR, RAISED FH PADS 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
MG1050Y01 CELEROL BALDOR GOLD *5 GALLON BUCKET* 0.022 GA