English
English
français (Canada)
Go

CEM2516T-G

25HP, 3515RPM, 3PH, 60HZ, 256TC, OPSB, F1

Product Information Packet PDF

Ship Weight 233.000 LB
UPC 781568926505

Specs

Catalog Number CEM2516T-G
Enclosure ODP
Frame 256TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 25.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 62.000 A @ 208.0 V
56.000 A @ 230.0 V
28.000 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 28.0 a
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
IP Rating NONE
KVA Code G
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Type 3938M
Mounting Arrangement F1
Number of Poles 2
Overall Length 21.69 IN
Power Factor 89
Product Family General Purpose
Pulley Face Code C-Face
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 3515 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CEM2516T-G
SPEC. 39-0000-0193
HP 25
VOLTS 230/460
AMPS 56/28
RPM 3515
FRAME 256TC HZ 60 PH 3
SF 1.15 CODE G DES A CLASS H
NEMA NOM. EFF 91.7 PF 89
RATING 40C AMB-CONT
CC 010A
ENCL OPSB SN
DE 6309 ODE 6208
VPWM INVERTER READY
CT30-60(2:1) VT3-60(20:1)
USABLE AT 50HZ 25HP 190/380V 68/34A SF1.0
NP3553LUA

Performance

Performance at 460 V, 60 Hz, 25 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.38245 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 46° C
Temp. Rise @ S.F. Load 57° C
Start Configuration DOL
Break-Down Torque 148 LB-FT
Pull-Up Torque 54.9 LB-FT
Locked-Rotor Torque 77.2 LB-FT
Starting Current 197 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 50.0 79.0 86.0 89.0 90.0 90.0 90.0
Efficiency 0.0 87.5 91.8 92.3 91.7 90.7 89.4 91.1
Speed (RPM) 3,599 3,578 3,559 3,539 3,515 3,490 3,461 3,500
Line Amps 8.48 13.10 15.80 21.80 28.40 35.60 43.30 32.70

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
39EP3200A01SP FR/PU ENDPLATE, MACH 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
MG1050Y01 CELEROL BALDOR GOLD *5 GALLON BUCKET* 0.070 GA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA