Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CDRX36744T
75HP, 1785RPM, 3PH, 60HZ, 365TC, A36070M, TEFC
Product Information Packet PDF
| Ship Weight | 965.000 LB |
|---|---|
| UPC | 781568918531 |
Specs
Catalog Number
CDRX36744T
Enclosure
TEFC
Frame
365TC
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
75.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
CCSAUSEEV
CSA
UL
CSA
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Constant Torque Speed Range
10-60
Current @ Voltage
85.600 A @ 460.0 V
188.000 A @ 208.0 V
171.000 A @ 230.0 V
188.000 A @ 208.0 V
171.000 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
85.6 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Max Speed
2700 rpm
Motor Lead Quantity/Wire Size
3 @ 4 AWG
Motor Type
A36070M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
33.45 IN
Power Factor
86
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.00
Shaft Diameter
2.374 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1785 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Haz Area Temp Code
T3C
Nameplate
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000692000FX | ||||||||||||||||||
| CLASS I GROUP | C D X | NO. | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CLASS II GROUP | X X X | |||||||||||||||||||||||
| OPERATING TEMP CODE | T3C | |||||||||||||||||||||||
| 000613006PC | ||||||||||||||||||||||||
| SPEC NO. | A36-7740-4076 | CAT.NO. | CDRX36744T | FRAME | 365TC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 75 | VOLTS | 230/460 | PHASE | 3 | DESIGN | B | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1785 | AMPS | 171/85.6 | HZ | 60 | AMB | 40 | SF | 1.00 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 65BC03J30X | DUTY | CONT | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 65BC03J30X | ENCL | TEFC | CODE | G | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SF | 1.15 | WK2 | 16.2 | MAG CUR | 55.2/27.6 | RPM MAX | 2700 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CT HZ | 10-60 | VT HZ | 0-60 | CHP HZ | 60-90 | NEMA-NOM-EFF | 95.4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SUIT FOR 55C AMB AT 1.00 SF | IP55 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | MOTOR WEIGHT | 965 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3140L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 000692000VD | LABEL WARNING | 1.000 EA |
| 078559001A | +FANCV - 360 | 1.000 EA |
| 702676001C | FAN 360 | 1.000 EA |
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 2.000 EA |
