English
English
français (Canada)
Go

CDRX32524T-5

50HP, 3560RPM, 3PH, 60HZ, 326TSC, XPFC, F1

Product Information Packet PDF

Ship Weight 766.000 LB
UPC 781568919811

Specs

Catalog Number CDRX32524T-5
Enclosure TEFC
Frame 326TSC
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 50.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals UL
CSA EEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 6
Current @ Voltage 45.000 A @ 575.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 93.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 45.0 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
IP Rating NONE
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 5400 rpm
Motor Lead Termination Flying Leads
Motor Type 1264M
Mounting Arrangement F1
Number of Poles 2
Overall Length 30.50 IN
Power Factor 89
Product Family Hazardous Location Motor
Pulley Face Code C-Face
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 1.875 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Speed 3560 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
S/N TEMP CODE T3C
SPEC. 12-0000-0859 INV.TYPE PWM
CAT.NO. CDRX32524T-5 C HP FR 60 C HP TO 90
HP 50 CT HZ FROM 6 CT HZ TO 60
VOLTS 575 VT HZ FROM 6 VT HZ TO 60
AMPS 45 MAG CUR 14.1
RPM 3560 MX RPM 5400
HZ 60 PH 3 CL F NOM.EFF. 93
SER.F. 1.00 DES A SL HZ 0.67 WK2 5.01
FRAME 326TSC RATING 40C AMB-CONT
55C AMB @ 1.0 SF, 60C RISE
1.15SF ON SINEWAVE NEMA MG-1 PT.5,IP55
NP1401XPSLEV

Performance

Performance at 575 V, 60 Hz, 50 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.132 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 53° C
Temp. Rise @ S.F. Load 64° C
Start Configuration DOL
Break-Down Torque 287 LB-FT
Pull-Up Torque 107 LB-FT
Locked-Rotor Torque 137 LB-FT
Starting Current 404 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 58.0 79.0 86.0 89.0 90.0 91.0 0.0
Efficiency 0.0 91.4 94.2 94.6 94.5 94.0 93.4 0.0
Speed (RPM) 3,599 3,590 3,581 3,570 3,560 3,549 3,539 0
Line Amps 14.10 17.90 25.40 34.80 44.50 55.20 65.90 0.00

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 3.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA